Product details

Rating Catalog Architecture Gate driver Control interface 1xPWM Gate drive (A) 0.13 Vs (min) (V) 8.5 Vs ABS (max) (V) 42 Features Hall Element Comparators, Integrated Motor Control, SPI/I2C, Tach/FG Feedback Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Gate driver Control interface 1xPWM Gate drive (A) 0.13 Vs (min) (V) 8.5 Vs ABS (max) (V) 42 Features Hall Element Comparators, Integrated Motor Control, SPI/I2C, Tach/FG Feedback Operating temperature range (°C) -40 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • Three-Phase Brushless DC Motor Controller
    • Digital Closed-Loop Speed Control with Programmable Gain and Filters
  • Drives 6 N-Channel MOSFETs With Configurable 10- to 130-mA Gate Drive
  • Integrated Commutation from Hall Sensors
    • Timing Can Be Advanced/Delayed
    • 120° or 180°-Sinusoidal Current Control
    • Single Input Controls Motor Speed
  • Operating Supply Voltage 8.5 to 32 V
  • Flexible Configuration Methods
    • Read Internal Non-Volatile Memory
    • Read External EEPROM
    • Write SPI
  • Configurable Motor Current Limiter
  • 5-V Regulator for Hall Sensors
  • Low-power Standby Mode
  • Integrated Overcurrent, Overvoltage, and Overtemperature Protection
  • Three-Phase Brushless DC Motor Controller
    • Digital Closed-Loop Speed Control with Programmable Gain and Filters
  • Drives 6 N-Channel MOSFETs With Configurable 10- to 130-mA Gate Drive
  • Integrated Commutation from Hall Sensors
    • Timing Can Be Advanced/Delayed
    • 120° or 180°-Sinusoidal Current Control
    • Single Input Controls Motor Speed
  • Operating Supply Voltage 8.5 to 32 V
  • Flexible Configuration Methods
    • Read Internal Non-Volatile Memory
    • Read External EEPROM
    • Write SPI
  • Configurable Motor Current Limiter
  • 5-V Regulator for Hall Sensors
  • Low-power Standby Mode
  • Integrated Overcurrent, Overvoltage, and Overtemperature Protection

The DRV8308 controls sensored brushless DC motors with advanced features and a simple input interface. As a predriver, it drives the gates of 6 external N-Channel MOSFETs with a configurable current of 10mA to 130mA for optimal switching characteristics.

The 3 motor phases are commutated according to the Hall sensor inputs. Once the motor reaches a consistent speed, the DRV8308 uses just 1 Hall sensor to minimize jitter caused by sensor mismatch. The Hall signal-to-drive timing can be advanced or delayed in 0.1% increments to optimize power efficiency. An optional 180° commutation mode drives sinusoidal current through the motor and minimizes audible noise and torque ripple. Peak motor current can be controlled by sizing a sense resistor.

The DRV8308 achieves closed-loop speed control to spin motors to a precise RPM across a wide range of load torques. The system matches motor speed—generated from an FG trace or the Hall sensors—to the reference frequency on pin CLKIN. The DRV8308 can also drive motors open-loop using a duty cycle command, from either a clock or register setting.

An assortment of protection features bolster system robustness, as the DRV8308 handles and reports overcurrent, overvoltage, undervoltage, and overtemperature.

The DRV8308 controls sensored brushless DC motors with advanced features and a simple input interface. As a predriver, it drives the gates of 6 external N-Channel MOSFETs with a configurable current of 10mA to 130mA for optimal switching characteristics.

The 3 motor phases are commutated according to the Hall sensor inputs. Once the motor reaches a consistent speed, the DRV8308 uses just 1 Hall sensor to minimize jitter caused by sensor mismatch. The Hall signal-to-drive timing can be advanced or delayed in 0.1% increments to optimize power efficiency. An optional 180° commutation mode drives sinusoidal current through the motor and minimizes audible noise and torque ripple. Peak motor current can be controlled by sizing a sense resistor.

The DRV8308 achieves closed-loop speed control to spin motors to a precise RPM across a wide range of load torques. The system matches motor speed—generated from an FG trace or the Hall sensors—to the reference frequency on pin CLKIN. The DRV8308 can also drive motors open-loop using a duty cycle command, from either a clock or register setting.

An assortment of protection features bolster system robustness, as the DRV8308 handles and reports overcurrent, overvoltage, undervoltage, and overtemperature.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
MCF8315A ACTIVE 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver Next generation device with integrated FETs and sensorless field oriented control commutation for lower power applications
MCF8316A ACTIVE 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver Next generation device with integrated FETs and sensorless field oriented control commutation for lower power applications
MCT8316Z ACTIVE 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver Next generation device featuring integrated FETs and integrated buck for lower power applications
MCT8329A ACTIVE 60-V sensorless trapezoidal control three-phase BLDC gate driver Next generation device for sensorless trapezoidal commutation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV8308 Brushless DC Motor Controller datasheet (Rev. B) PDF | HTML 13 Nov 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos