DRV8816 Dual Half H-Bridge Motor Driver | TI.com

DRV8816 (ACTIVE) Dual Half H-Bridge Motor Driver

 

Description

The DRV8816 provides a versatile power driver solution with two independent ½-H bridge drivers. The device can drive one brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple INx/ENx interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as ½-H-bridges. The DRV8816 is capable of peak output currents up to ±2.8 A and operating voltages up to 38 V. An internal charge pump generates needed gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for UVLO, charge pump fault, OCP, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Fault conditions are indicated through a nFAULT pin

The DRV8816 is packaged in a 16-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br)

Features

  • H-Bridge Motor Driver Individual
    • Drives a DC Motor or Other Loads
    • Low RDS(on) MOSFETs (0.4-Ω TYP)
  • Low-Power Sleep Mode
  • 100% PWM Supported
  • 8- to 38-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Configurable Overcurrent Limit
  • Protection Features
    • VBB Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection (STS)
    • Short-to-Ground Protection (STG)
    • Overtemperature Warning (OTW)
    • Overtemperature Shutdown (OTS)
    • Fault Condition Indication Pin (nFAULT)

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Number of full bridges Vs (Min) (V) Vs (Max) (V) Peak output current (A) RDS(ON) (HS + LS) (mOhms) Control mode Features Package size: mm2:W x L (PKG) Approx. price (US$) Rating Control interface
DRV8816 Order now 1     8     38     3     830     Independent 1/2-H
PWM    
Current Sense Amplifier
Current Regulation    
16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     0.99 | 1ku     Catalog     Hardware (GPIO)    
DRV8844 Order now 2     8     60     3     480     Independent 1/2-H
PWM    
  28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     1.75 | 1ku     Catalog     Hardware (GPIO)