DRV8838 1.8A Low Voltage Brushed DC Motor Driver | TI.com

DRV8838 (ACTIVE) 1.8A Low Voltage Brushed DC Motor Driver

1.8A Low Voltage Brushed DC Motor Driver - DRV8838
Datasheet
 

Description

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to
1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Peak output current (A) Number of half bridges Control I/F RDS(ON) (HS + LS) (mOhms) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
DRV8838 Order now 1.8     11     1.8     2     PH/EN     280     Catalog     -40 to 85     WSON | 8     See datasheet (WSON)     0.45 | 1ku    
DRV8837 Order now 1.8     11     1.8     2     PWM     280     Catalog     -40 to 85     WSON | 8     See datasheet (WSON)     0.45 | 1ku    
DRV8837C Order now 1.8     11     1     2     PWM     1000     Catalog     -40 to 85     WSON | 8     See datasheet (WSON)     0.35 | 1ku    
DRV8839 Order now 1.8     11     1.8     2     Independent 1/2-H PWM     280     Catalog     -40 to 85     WSON | 12     See datasheet (WSON)     0.50 | 1ku