DRV8872-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 3.6A Brushed DC Motor Driver With Fault Reporting

 

Design kits & evaluation modules (1)

Name Part# Type
DRV8872 H-Bridge PWM Motor Driver Evaluation Module DRV8872EVM Evaluation Modules & Boards

Reference designs

Automotive Brushed Motor Driver for Power Folding Side Mirrors

This TI Design features the DRV8801EVM and the DRV8872EVM. These evaluation modules (EVMs) enable an easy-to-use platform to demonstrate the capability and performance of the DRV8801 and DRV8872 motor drivers for power-folding side mirrors.

This TI Design also intends to allow easy evaluation of the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8872-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.