DS280DF810 28 Gbps Multi-Rate 8-Channel Retimer | TI.com

DS280DF810 (ACTIVE) 28 Gbps Multi-Rate 8-Channel Retimer

28 Gbps Multi-Rate 8-Channel Retimer - DS280DF810
Datasheet
 

Special note

To request a full data sheet, IBIS AMI models, and Device GUI profile: Request DS280DF810

Description

The DS280DF810 is an eight-channel multi-rate Retimer with integrated signal conditioning. It is used to extend the reach and robustness of long, lossy, crosstalk-impaired high-speed serial links while achieving a bit error rate (BER) of 10-15 or less.

Each channel of the DS280DF810 independently locks to serial data rates in a continuous range from 20.2 Gbps to 28.4 Gbps or to any supported sub-rate (÷2 and ÷4), including key data rates such as 10.1376 Gbps, 10.3125 Gbps, and 12.5 Gbps, which allows the DS280DF810 to support individual lane Forward Error Correction (FEC) pass-through.

Integrated physical AC coupling capacitors (TX and RX) eliminate the need for external capacitors on the PCB. The DS280DF810 has a single power supply and minimal need for external components. These features reduce PCB routing complexity and BOM cost.

The advanced equalization features of the DS280DF810 include a low-jitter 3-tap transmit finite impulse response (FIR) filter, an adaptive continuous-time linear equalizer (CTLE), and an adaptive decision feedback equalizer (DFE). This enables reach extension for lossy interconnect and backplanes with multiple connectors and crosstalk. The integrated CDR function is ideal for front-port optical module applications to reset the jitter budget and retime the high-speed serial data. The DS280DF810 implements 2x2 cross-point on each channel pair, providing the host with both lane crossing and fanout options.

The DS280DF810 can be configured either via the SMBus or through an external EEPROM. Up to 16 devices can share a single EEPROM. A non-disruptive on-chip eye monitor and a PRBS generator/checker allow for in-system diagnostics.

Features

  • Octal-Channel Multi-Rate Retimer with Integrated Signal Conditioning
  • All Channels Lock Independently from 20.2 to 28.4 Gbps (Including Sub-Rates Like 10.1376 Gbps, 10.3125 Gbps, 12.5 Gbps, and More)
  • Ultra-Low Latency: <500 ps typical for 28.4 Gbps data rate
  • Single Power Supply, No Low-Jitter Reference Clock Required, and Integrated AC Coupling Capacitors to Reduce Board Routing Complexity and BOM Cost
  • Integrated 2×2 Cross Point
  • Adaptive Continuous Time Linear Equalizer (CTLE)
  • Adaptive Decision Feedback Equalizer (DFE)
  • Low-Jitter Transmitter with 3-Tap FIR Filter
  • Combined Equalization Supporting 35+ dB Channel Loss at 12.9 GHz; 30+ dB Channel Loss at 14 GHz
  • Adjustable Transmit Amplitude: 205 mVppd to 1225 mVppd (typical)
  • On-Chip Eye Opening Monitor (EOM), PRBS Pattern Checker/Generator
  • Small 8 mm × 13 mm BGA Package with Easy Flow-Through Routing
  • Unique Pinout Allows Routing High-Speed Signals Underneath the Package
  • Pin-Compatible Repeater Available
  • Extended Temperature Range: –40 °C to 85 °C

Parametrics

Compare all products in Ethernet retimers, redrivers/repeaters & MUX buffers Email Download to Excel
Part number Order Device type Number of channels (#) Application Input compatibility Speed (Max) (Gbps) SupplyVoltage (Volt) Protocols Operating temperature range (C) Package Group
DS280DF810 Order now Retimer     8     Front Port
Backplane    
AC-coupling
CML    
28.4     2.5     IEEE802.3bj
100GbE
Infiniband EDR
OIF-CEi-25G-LR/MR/SR/VSR/CR
100G-CR
QSFP28
CFP2/CFP4
CDFP    
-40 to 85     FCBGA | 135    
DS100DF410 Order now Retimer     4     Front Port
Backplane    
AC-coupling
CML    
10.3     2.5     10G-SR/LR
40G-SR4/LR4
Infiniband
General purpose    
-40 to 85     WQFN | 48    
DS125DF111 Order now Retimer     2     Front Port
Backplane    
AC-coupling
CML    
12.5     2.5     10G-SR/LR
Infiniband
CPRI
Interlaken
General purpose    
-40 to 85     WQFN | 24    
DS125DF410 Order now Retimer     4     Front Port
Backplane    
AC-coupling
CML    
12.5     2.5     10G-SR/LR
40G-SR4/LR4
Infiniband
CPRI
Interlaken
General purpose    
-40 to 85     WQFN | 48    
DS250DF210 Order now Retimer     2     Front Port
Backplane
Active cable    
AC-coupling
CML    
25.8     2.5     IEEE802.3bj
100GbE
Infiniband EDR
OIF-CEi-25G-LR/MR/SR/VSR
QSFP28
CFP2/CFP4
CDFP    
-40 to 85     FC/CSP | 101    
DS250DF230 Order now Retimer     2     Front Port
Backplane
Active cable    
AC-coupling
CML    
25.8     2.5     IEEE802.3bj 100GbE Infiniband EDR OIF-CEI-25G-LR/MR/SR/VSR CPRI QSFP28 CFP2/CFP4 CDFP     -40 to 85     NFBGA | 36    
DS250DF410 Order now Retimer     4     Front Port
Backplane
Active cable    
AC-coupling
CML    
25.8     2.5     IEEE802.3bj
100GbE
Infiniband EDR
OIF-CEi-25G-LR/MR/SR/VSR
QSFP28
CFP2/CFP4
CDFP    
-40 to 85     FC/CSP | 101    
DS250DF810 Order now Retimer     8     Front Port
Backplane    
AC-coupling
CML    
25.8     2.5     IEEE802.3bj
100GbE
Infiniband EDR
OIF-CEi-25G-LR/MR/SR/VSR
QSFP28
CFP2/CFP4
CDFP    
-10 to 85     FCBGA | 135