DS34LV87T

ACTIVE

Enhanced CMOS Quad Differential Line Driver

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -0.5 to 7 Common-mode range (V) -14 to 14 Number of nodes 32 Isolated No Supply current (max) (µA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -0.5 to 7 Common-mode range (V) -14 to 14 Number of nodes 32 Isolated No Supply current (max) (µA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Meets TIA/EIA-422-B (RS-422) and ITU-T V.11 Recommendation
  • Interoperable With Existing 5V RS-422 Networks
  • Ensured VOD of 2V Min Over Operating Conditions
  • Balanced Output Crossover for Low EMI (Typical Within 40 mV of 50% Voltage Level)
  • Low Power Design (330 μW @ 3.3V Static)
  • ESD ≥ 7 kV on Cable I/O Pins (HBM)
  • Industrial Temperature Range
  • Ensured AC Parameter:
    • Maximum Driver Skew: 2 ns
    • Maximum Transition Time: 10 ns
  • Pin Compatible With DS26C31
  • Available in SOIC Packaging

All trademarks are the property of their respective owners.

  • Meets TIA/EIA-422-B (RS-422) and ITU-T V.11 Recommendation
  • Interoperable With Existing 5V RS-422 Networks
  • Ensured VOD of 2V Min Over Operating Conditions
  • Balanced Output Crossover for Low EMI (Typical Within 40 mV of 50% Voltage Level)
  • Low Power Design (330 μW @ 3.3V Static)
  • ESD ≥ 7 kV on Cable I/O Pins (HBM)
  • Industrial Temperature Range
  • Ensured AC Parameter:
    • Maximum Driver Skew: 2 ns
    • Maximum Transition Time: 10 ns
  • Pin Compatible With DS26C31
  • Available in SOIC Packaging

All trademarks are the property of their respective owners.

The DS34LV87T is a high speed quad differential CMOS driver that meets the requirements of both TIA/EIA-422-B and ITU-T V.11. The CMOS DS34LV87T features low static ICC of 100 μA max which makes it ideal for battery powered and power conscious applications. The TRI-STATE enable, EN, allows the device to be disabled when the device is not in use to minimize power. The dual enable scheme allows for flexibility in turning devices on or off.

Protection diodes protect all the driver inputs against electrostatic discharge. The driver and enable inputs (DI and EN) are compatible with LVTTL and LVCMOS devices. Differential outputs have the same VOD (≥2V) ensure as the 5V version. The outputs have enhanced ESD Protection providing greater than 7 kV tolerance.

The DS34LV87T is a high speed quad differential CMOS driver that meets the requirements of both TIA/EIA-422-B and ITU-T V.11. The CMOS DS34LV87T features low static ICC of 100 μA max which makes it ideal for battery powered and power conscious applications. The TRI-STATE enable, EN, allows the device to be disabled when the device is not in use to minimize power. The dual enable scheme allows for flexibility in turning devices on or off.

Protection diodes protect all the driver inputs against electrostatic discharge. The driver and enable inputs (DI and EN) are compatible with LVTTL and LVCMOS devices. Differential outputs have the same VOD (≥2V) ensure as the 5V version. The outputs have enhanced ESD Protection providing greater than 7 kV tolerance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS34LV87T Enhanced CMOS Quad Differential Line Driver datasheet (Rev. D) 15 Apr 2013
Application note AN-903 A Comparison of Differential Termination Techniques (Rev. B) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos