DS90LV011AQ-Q1 Automotive LVDS differential driver | TI.com

DS90LV011AQ-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive LVDS differential driver

Automotive LVDS differential driver - DS90LV011AQ-Q1
Datasheet
 

Recommended alternative parts

  • DS90LT012AQ-Q1  -  Automotive grade with temperature range from –40ºC to +125ºC
  • DS90LV011A  -  Industrial temperature range from –40ºC to +85ºC

Description

The DS90LV011AQ is an LVDS driver optimized for high data rate and low power applications. The DS90LV011AQ is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 400Mbps (200MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The device is offered in a 5-lead SOT-23 package. The LVDS outputs have been arranged for easy PCB layout. The differential driver outputs provide low EMI with its typical low output swing of 350 mV. The DS90LV011AQ can be paired with its companion single line receiver, the DS90LT012AQ, or with any of TI's LVDS receivers, to provide a high-speed LVDS interface.

Features

  • AECQ-100 Grade 1
  • Conforms to TIA/EIA-644-A Standard
  • >400Mbps (200MHz) Switching Rates
  • 700 ps (100 ps typical) Maximum Differential Skew
  • 1.5 ns Maximum Propagation Delay
  • Single 3.3V Power Supply
  • ±350 mV Differential Signaling
  • Power Off Protection (Outputs in TRI-STATE)
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (23 mW @ 3.3V Typical)
  • SOT-23 5-Lead Package
  • Pin Compatible with SN65LVDS1

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LV011AQ-Q1 Order now Driver     LVDS     1     0     400     LVTTL
LVCMOS    
LVDS     SOT-23 | 5     -40 to 125     Automotive    
DS90LT012AH Order now Receiver     LVDS     0     1     400     LVDS
CML
LVPECL    
CMOS     SOT-23 | 5     -40 to 125     Catalog    
DS90LT012AQ-Q1 Order now Receiver     LVDS     0     1     400     LVDS
CML
LVPECL    
CMOS     SOT-23 | 5     -40 to 125     Automotive    
DS90LV011AH Samples not available Driver     LVDS     1     0     400     LVTTL
LVCMOS    
LVDS     SOT-23 | 5     -40 to 125     Catalog