DS90LV047-48AEVM evaluation module
DS90LV047-48AEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DS90LV047A and DS90LV048A. Header pins allow access to the DS90LV047A and DS90LV048A inputs and outputs, and also facilitate connection to lab equipment or user systems for performance evaluation.

Features
  • DS90LV047A:  Converts single-ended LVCMOS to differential LVDS
  • DS90LV048A:  Converts differential LVDS to single-ended LVCMOS
  • Greater than 400-Mbps (200 MHz) switching rates
  • Single-supply operation:  3.3 V

What's Included

  • DS90LV047-48AEVM

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DS90LV047-48AEVM:
DS90LV047-48AEVM Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (2)
Title Type Size (KB) Date
PDF 1314 29 Jul 2016
PDF 1323 29 Jul 2016
User guides (1)
Title Type Size (KB) Date
PDF 1003 02 Feb 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (22)

Part Number Name Product Family
DS90LT012A  3-V LVDS single CMOS differential line receiver  Interface 
DS90LT012AH  High Temperature 3V LVDS Differential Line Receiver  Interface 
DS90LT012AQ-Q1  Automotive LVDS Differential Line Receiver  Interface 
DS90LV011A  400-Mbps LVDS single high-speed differential driver  Interface 
DS90LV011AH  High Temperature 3V LVDS Differential Driver  Interface 
DS90LV011AQ-Q1  Automotive LVDS differential driver  Interface 
DS90LV017A  Single High Speed Differential Driver  Interface 
DS90LV018A  3V LVDS Single CMOS Differential Line Receiver  Interface 
DS90LV019  3.3-V or 5-V LVDS driver & receiver  Interface 
DS90LV019-MIL  3.3V or 5V LVDS Driver/Receiver  Interface 
DS90LV027  LVDS Dual High Speed Differential Driver  Interface 
DS90LV031A  3V Quad CMOS Differential Line Driver  Interface 
DS90LV031AQML  3V LVDS Quad CMOS Differential Line Driver  Interface 
DS90LV031AQML-SP  3V LVDS Quad CMOS Differential Line Driver  Interface 
DS90LV032A  3V, 400 Mbps LVDS Quad Differential Line Receiver  Interface 
DS90LV032AQML  3V LVDS Quad CMOS Differential Line Receiver  Interface 
DS90LV032AQML-SP  3V LVDS Quad CMOS Differential Line Receiver  Interface 
DS90LV047A  400-Mbps LVDS quad high-speed differential driver  Interface 
DS90LV048A  400-Mbps LVDS quad high-speed differential receiver  Interface 
DS90LV049  400 Mbps LVDS Dual High-Speed Differential Transceiver  Interface 
DS90LV049H  High Temperature 3V LVDS Dual Line Driver and Receiver Pair  Interface 
DS90LV049Q-Q1  Automotive LVDS Dual High-Speed Differential Transceiver  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles