ISO35 (ACTIVE) Isolated 3.3-V Full-Duplex RS-485 Transceivers

 

Models (1)

Title Category Type Date
ISO35 IBIS Model IBIS Model (Multiple Files) 14 Jul 2008

Design kits & evaluation modules (1)

Name Part# Type
ISO485EVM Evaluation Module ISO485EVM Evaluation Modules & Boards

Reference designs

Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

The TIDA-00486 TI Design uses Texas Instruments SimpleLink Wi-Fi CC3200 Internet-on-a-chip Wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi network. An ISO15 transceiver provides an isolated RS-485 interface with up to 2500 VRMS of isolation. The LM5160 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.