Isolation

Isolated RS-485 transceivers

Highest working-voltage, highest noise immunity and smallest solution size

Explore our portfolio of basic and reinforced isolated RS-485 and isolated RS-422 transceivers based on a proprietary silicon dioxide (SiO2) insulation barrier for industry-leading performance. This family of products integrates the functionality of a digital isolator and RS-485 or RS-422 transceiver into one compact device.

Featured isolated RS-485 transceivers

ISO1500

The ultra-small DBQ package of the ISO1500 isolated RS-485 transceiver is 1/3 the solution size of wide-body SOIC packages. The ISO1500 isolated transceiver has a robust 3-kVrms isolation barrier.

ISO1410

The ISO1410 is a noise-immune, half-duplex, 500-kbps isolated RS-485 transceiver that offers integrated protection features and a robust 5-kVrms isolation barrier with PROFIBUS compliance.

ISO1450

The ISO1450 is a noise-immune, half-duplex, 50-Mbps isolated RS-485 transceiver that offers integrated protection features and a robust 5-kVrms isolation barrier with PROFIBUS compliance.

Featured isolated RS-485 & RS-422 resources

How to isolate RS-485 for smallest size and highest reliability (Rev. A)

Learn how integrated isolated RS-422 and RS-485 transceivers deliver reliable communication while reducing significant board space compared to traditional optocoupler-based solutions.

How to isolate signal and power for an RS-485 system (Rev. B)

Explore different solutions for isolating an RS-422 or RS-485 node and understand the trade-offs between them.

Robust isolated RS-485 enables new industrial applications (Rev. A)

Discover how to isolate RS-422 and RS-485 communication with superior integrated ESD and EFT protection for noisy industrial environments.

Technical Article

Isolated RS-485 transceivers technical articles


Additional resources

Receive fast and reliable technical support from our engineers throughout every step of your design.

Browse our complete board-level and system-level reference design circuits to help you quickly evaluate and customize your system.

Browse application notes, selection guides and white papers to learn more about our isolated RS-485 and RS-422 transceivers.