ISO7331C (ACTIVE) Robust EMC, Low Power, Triple-Channel 2/1 Digital Isolator,Fail-Safe High

 

Models (1)

Title Category Type Size (KB) Date Views
ISO7331C IBIS Model IBIS Model ZIP 29 KB 27 Jan 2015 0 views

Design kits & evaluation modules (1)

Name Part# Type
Quad-channel digital isolator evaluation module ISO7341CEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive 48V 1kW Motor Drive Reference Design

The TIDA-00281 TI Design is a 3-Phase Brushless DC Motor Drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30-A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.