ISO7341FC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Robust EMC, Low Power, Quad-Channel 3/1 Digital Isolator, Fail-Safe Low

 

Models (1)

Title Category Type Date
ISO7341FC IBIS Model IBIS Model ZIP 30 Sep 2014

Design kits & evaluation modules (1)

Name Part# Type
Quad-channel digital isolator evaluation module ISO7341CEVM Evaluation Modules & Boards

Reference designs

Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design

The TIDA-00454 TI design demonstrates using the MSP430F67791A device to accurately measure voltages and currents.

This design also demonstrates using two DC analog output channels, which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA).
The design has (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.