Product details

Rating Automotive Integrated isolated power No Isolation rating Basic, Reinforced Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 8000, 12800 Transient isolation voltage (VIOTM) (VPK) 4242, 7071, 8000 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107, 0.011 Current consumption per channel (DC) (typ) (mA) 0.95 Current consumption per channel (1 Mbps) (typ) (mA) 1.5 Creepage (min) (mm) 4, 8, 8.5 Clearance (min) (mm) 4, 8, 8.5 TI functional safety category Functional Safety-Capable
Rating Automotive Integrated isolated power No Isolation rating Basic, Reinforced Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 8000, 12800 Transient isolation voltage (VIOTM) (VPK) 4242, 7071, 8000 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107, 0.011 Current consumption per channel (DC) (typ) (mA) 0.95 Current consumption per channel (1 Mbps) (typ) (mA) 1.5 Creepage (min) (mm) 4, 8, 8.5 Clearance (min) (mm) 4, 8, 8.5 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Qualified for automotive applications
  • AEC-Q100 qualified With the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >30-Year projected lifetime at 1.5 kV RMS working voltage
    • Up to 5000 V RMS Isolation Rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs Typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V level translation
  • Default output High (ISO772x) and Low (ISO772xF) Options
  • Low power consumption, typical 1.7 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16 , DWV-8) and Narrow-SOIC (D-8) package options
  • Safety-related Certifications
    • VDE reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications
  • Qualified for automotive applications
  • AEC-Q100 qualified With the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >30-Year projected lifetime at 1.5 kV RMS working voltage
    • Up to 5000 V RMS Isolation Rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs Typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V level translation
  • Default output High (ISO772x) and Low (ISO772xF) Options
  • Low power consumption, typical 1.7 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16 , DWV-8) and Narrow-SOIC (D-8) package options
  • Safety-related Certifications
    • VDE reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications

The ISO772x-Q1 devices are high-performance, dual-channel digital isolators with 5000 V RMS (DW and DWV packages) and 3000 V RMS (D package) isolation ratings per UL 1577. This family includes devices with reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO772x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO 2) insulation barrier. The ISO7720-Q1 device has both channels in the same direction while the ISO7721-Q1 device has both channels in the opposite direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, these devices help prevent noise currents on data buses, such as CAN and LIN, from damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO772x-Q1 devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO772x-Q1 family of devices is available in 16-pin SOIC wide-body (DW) , 8-pin SOIC wide-body (DWV), and 8-pin SOIC narrow-body (D) packages.

The ISO772x-Q1 devices are high-performance, dual-channel digital isolators with 5000 V RMS (DW and DWV packages) and 3000 V RMS (D package) isolation ratings per UL 1577. This family includes devices with reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO772x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO 2) insulation barrier. The ISO7720-Q1 device has both channels in the same direction while the ISO7721-Q1 device has both channels in the opposite direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, these devices help prevent noise currents on data buses, such as CAN and LIN, from damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO772x-Q1 devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO772x-Q1 family of devices is available in 16-pin SOIC wide-body (DW) , 8-pin SOIC wide-body (DWV), and 8-pin SOIC narrow-body (D) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ISO6720-Q1 ACTIVE Automotive, general-purpose, dual-channel, 2/0 digital isolator Automotive device with 50 Mbps data rate and lower 1 ku price

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet ISO772x-Q1High-Speed, Robust EMC, Reinforced Dual-Channel Digital Isolators datasheet (Rev. C) PDF | HTML 09 May 2023
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 07 Sep 2023
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISO77xxDW 13 Mar 2023
Certificate CSA Certificate for ISO77xxDWV 13 Mar 2023
Certificate CSA Certificate for ISO77xxD 03 Mar 2023
Application note IEC60601-1-2 Compliant Dig. Iso Design W/ 16-kV Contact Discharge ESD Protection PDF | HTML 16 Feb 2023
Certificate CQC Certificate for ISOxxD (Rev. A) 07 Feb 2023
Certificate CQC Certificate for ISOxxDWV (Rev. A) 07 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
Application brief How to Replace Optocouplers with Digital Isolators in Standard Interface Circuit (Rev. A) PDF | HTML 19 May 2021
EVM User's guide Universal Digital Isolator Evaluation Module PDF | HTML 04 Mar 2021
Functional safety information ISO7720-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA 18 Jun 2020
User guide ISO77xxD Single- and Dual-Digital Isolator Evaluation Module (Rev. A) 25 Feb 2019
Application brief Considerations for Selecting Digital Isolators 24 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7721DEVM — Evaluation module for the ISO7721 high-speed, robust EMC dual-channel digital isolator in D package

The ISO7721DEVM is an evaluaiton module (EVM) used to evaluate the ISO7721 high-performance, reinforced dual-channel digital isolator in an 8-pin narrow SOIC package (package code, D). The EVM features enough test points and jumper options for you to evaluate the device with minimal (...)
User guide: PDF
Not available on TI.com
Evaluation board

ISO7741EVM — ISO7741 high-speed, robust EMC quad-channel digital isolator evaluation module

The ISO7741EVM is an evaluaiton module (EVM) to evaluate the ISO7741. The ISO7741 is a high-performance, reinforced quad-channel digital isolator in a wide-body SOIC package (package code DW). The EVM features enough test points and jumber options for you to evaluate the (...)
User guide: PDF
Not available on TI.com
Simulation model

ISO7720 IBIS Model (Rev. C)

SLLM333C.ZIP (52 KB) - IBIS Model
Simulation model

ISO7720 PSpice Transient Model

SLLM481.ZIP (171 KB) - PSpice Model
Package Pins Download
SOIC (D) 8 View options
SOIC (DW) 16 View options
SOIC (DWV) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos