ISO7720-Q1 Automotive, High Speed, Robust EMC Reinforced Dual-Channel Digital Isolator | TI.com

ISO7720-Q1 (ACTIVE)

Automotive, High Speed, Robust EMC Reinforced Dual-Channel Digital Isolator

Automotive, High Speed, Robust EMC Reinforced Dual-Channel Digital Isolator - ISO7720-Q1
 

Description

The ISO772x-Q1 devices are high-performance, dual-channel digital isolators with 5000 VRMS (DW package) and 3000 VRMS (D package) isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO772x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. The ISO7720-Q1 device has both channels in the same direction while the -Q1 device has both channels in the opposite direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, these devices help prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO772x-Q1 devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO772x-Q1 family of devices is available in 16-pin SOIC wide-body (DW) and 8-pin SOIC narrow-body (D) packages.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level Translation
  • Default Output High and Low Options
  • Low Power Consumption, Typical 1.7 mA per Channel at 1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5-V Supplies)
  • High CMTI: ±100 kV/µs Typical
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: >40 Years
  • Wide-SOIC (DW-16) and Narrow-SOIC (D-8) Package Options
  • Safety-Related Certifications:
    • VDE Reinforced Insulation according to DIN V
      VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5000 VRMS (DW) and 3000 VRMS (D) Isolation Rating per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • VDE, UL, CSA, and TUV Certifications for DW Package Complete; All Other Certifications Planned

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Digital Isolators

 
Integrated Isolated Power
Number of Channels (#)
Forward/Reverse Channels
Isolation Rating (Vrms)
Surge Voltage Rating (Vpk)
Data Rate (Max) (Mbps)
Propagation Delay (Typ) (ns)
Default Output
VCC (Min) (V)
VCC (Max) (V)
Rating
Operating Temperature Range (C)
Pin/Package
ISO7720-Q1 ISO7720F-Q1 ISO7710-Q1 ISO7721-Q1 ISO7730-Q1
No     No     No     No     No    
2     2     1     2     3    
2/0     2/0     1/0     1/1     3/0    
5000     5000     5000     5000     5000    
8000     8000     8000     8000     8000    
100     100     100     100     100    
10.7     10.7     10.7     10.7     10.7    
High     Low     High     High     High    
2.25     2.25     2.25     2.25     2.25    
5.5     5.5     5     5.5     5.5    
Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
16SOIC
8SOIC    
16SOIC
8SOIC    
16SOIC
8SOIC    
16SOIC
8SOIC    
16SOIC
16SSOP    

Other qualified versions of ISO7720-Q1

Version Part Number Definition
Catalog ISO7720 TI's standard catalog product