ISO7720-Q1 (ACTIVE)

Automotive, High Speed, Robust EMC Reinforced Dual-Channel Digital Isolator

Automotive, High Speed, Robust EMC Reinforced Dual-Channel Digital Isolator - ISO7720-Q1
 

Order Now

Samples Order Options Part # Preproduction / Production Material Status Temp(oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
ISO7720FQDQ1 Production ACTIVE -40 to 125 1.25 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
ISO7720FQDRQ1 Production ACTIVE -40 to 125 1.08 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
ISO7720FQDWQ1 Production ACTIVE -40 to 125 2.00 | 1ku SOIC (DW) | 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
ISO7720FQDWRQ1 Production ACTIVE -40 to 125 1.71 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
ISO7720QDQ1 Production ACTIVE -40 to 125 1.25 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
ISO7720QDRQ1 Production ACTIVE -40 to 125 1.08 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
ISO7720QDWQ1 Production ACTIVE -40 to 125 2.00 | 1ku SOIC (DW) | 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
ISO7720QDWRQ1 Production ACTIVE -40 to 125 1.71 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes, prices in local currency or delivery quotes, please contact your Authorized Distributor.

** A myTI login ID associated to a corporate domain is preferred for sample requests. Update your myTI profile

Preproduction

These are prototypes/experimental devices, and are not yet approved or released for production. Testing and final process, including without limitation quality assurance , reliability performance testing, and/or process qualification, may not yet be complete , and this item is subject to further changes or possible discontinuation. If available for ordering, purchases will be subject to an additional waiver at checkout, and are intended for early internal evaluation purposes only. These items are sold without warranties of any kind.