ISO7741-Q1 Automotive, high-speed, robust-EMC quad-channel digital isolators | TI.com

ISO7741-Q1 (ACTIVE)

Automotive, high-speed, robust-EMC quad-channel digital isolators

 

Description

The ISO774x-Q1 devices are high-performance, quad-channel digital isolators with 5000 VRMS (DW package) and 3000 VRMS (DBQ package) isolation ratings per UL 1577. This family of devices has reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO774x-Q1 devices provide high
electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption. The ISO7740-Q1 device has all four channels in the same direction, the ISO7741-Q1 device has three forward and one reverse-direction channels, and the ISO7742-Q1 device has two forward and two reverse-direction channels. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this device helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO774x-Q1 devices have been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO774x-Q1 devices are available in 16-pin SOIC and QSOP packages.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level Translation
  • Default Output High and Low Options
  • Low Power Consumption, Typical 1.5 mA per Channel at 1 Mbps
  • Low Propagation Delay: 10.7 ns Typical
    (5-V Supplies)
  • High CMTI: ±100 kV/µs Typical
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: >40 Years
  • Wide-SOIC (DW-16) and QSOP (DBQ-16) Package Options
  • Safety-Related Certifications:
    • DIN V VDE V 0884-11:2017-01
    • UL 1577 Component Recognition Program
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • All Certifications Complete except CQC Approval of DBQ-16 Package Devices

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Digital isolators

 
Integrated isolated power
Number of channels (#)
Forward/reverse channels
Isolation rating (Vrms)
Surge Voltage Capability (Vpk)
Data rate (Max) (Mbps)
Current consumption per channel (DC) (Typ) (mA)
Current consumption per channel (1 Mbps) (Typ) (mA)
Propagation delay (Typ) (ns)
Default output
VCC (Min) (V)
VCC (Max) (V)
Rating
Operating temperature range (C)
ISO7741-Q1 ISO7741F-Q1
No     No    
4     4    
3/1     3/1    
5000
3000    
5000
3000    
12800
6400    
12800
6400    
100     100    
0.88     0.88    
1.48     1.48    
10.7     10.7    
High     Low    
2.25     2.25    
5.5     5.5    
Automotive     Automotive    
-40 to 125     -40 to 125