LM10524
- Three Highly Efficient Programmable Buck Regulators
- Integrated FETs with Low RDSON
- Bucks Operate with Their Phases Shifted to Reduce
the Input Current Ripple and Capacitor Size - Programmable Output Voltage via the SPI Interface
- Over and Under-Voltage-Lockout
- Automatic Internal Soft Start with Power-On-Reset
- Current Overload and Thermal Shutdown Protection
- PFM Mode for High Efficiency at Light Load Conditions
- Power-Down Data Protection Enhances Data Integrity
- Bypass Mode Available on Buck 1
- Sleep Mode to Save Power During Idle Times
- DEVSLP Function
- SPI-Programmable Interrupt Comparator (2.0V to 4.0V)
- Factory Programmable Startup Sequencing for Varied Controllers
- Fast Startup for all Voltage Rails in about 3.5ms to PWR_OK
- Fast Turn-off / Active Discharge on Regulator Outputs
Key Specifications
- Single input rail with wide range: 3.3 to 5.5V
- Programmable Buck Regulator Outputs:
- Buck 1: 1.1V to 3.6V; 1.6A
- Buck 2: 1.1V to 3.6V; 1A
- Buck 3: 0.7V to 1.95V; 2.5A
- ±3% feedback voltage accuracy
- Up to 95% efficient buck regulators
- 2MHz switching frequency for smaller inductor size
- 2.815mm, 3.215mm, 0.4mm pitch, 46 bump micro SMD package
Application
- Solid-State Drives
All trademarks are the property of their respective owners.
LM10524 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for SSD and Flash drives.
The LM10524 can operate cooperatively with an ASIC to optimize the supply voltage for low-power conditions and to control power saving modes via the SPI interface.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM10524 Triple Buck Power Management Unit datasheet (Rev. A) | 28 Jan 2014 | |
EVM User's guide | LM10524EVM User's Guide | 22 Jan 2014 | ||
Product overview | LM10524 Power Management Unit Optimized for LSI Controllers | 29 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFR) | 46 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.