Home Power management Gate drivers Half-bridge drivers
NEW

LM2104

ACTIVE

107-V, 0.5-A/0.8-A half-bridge gate driver with 8-V UVLO, dead time and shutdown

Product details

Bootstrap supply voltage (max) (V) 107 Power switch IGBT, MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 18 Peak output current (A) 0.65 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Fall time (ns) 18 Iq (mA) 0.0333 Input threshold CMOS, TTL Channel input logic Inverting, Noninverting Switch node voltage (V) -1 Features Dead time control, Shutdown Driver configuration Single input
Bootstrap supply voltage (max) (V) 107 Power switch IGBT, MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 18 Peak output current (A) 0.65 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Fall time (ns) 18 Iq (mA) 0.0333 Input threshold CMOS, TTL Channel input logic Inverting, Noninverting Switch node voltage (V) -1 Features Dead time control, Shutdown Driver configuration Single input
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Drives two N-channel MOSFETs in half-bridge configuration
  • 8-V typical undervoltage lockout on GVDD
  • 107-V absolute maximum voltage on BST
  • –19.5-V absolute maximum negative transient voltage handling on SH
  • 0.5-A/0.8-A peak source/sink currents
  • 475-ns typical fixed internal dead-time
  • Built-in cross conduction prevention
  • 115-ns typical propagation delay
  • Shutdown logic input pin SD
  • Single input pin IN
  • Drives two N-channel MOSFETs in half-bridge configuration
  • 8-V typical undervoltage lockout on GVDD
  • 107-V absolute maximum voltage on BST
  • –19.5-V absolute maximum negative transient voltage handling on SH
  • 0.5-A/0.8-A peak source/sink currents
  • 475-ns typical fixed internal dead-time
  • Built-in cross conduction prevention
  • 115-ns typical propagation delay
  • Shutdown logic input pin SD
  • Single input pin IN

The LM2104 is a compact, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The IN pin allows the device to be used in single PWM input applications, and the SD pin allows the controller to disable the driver’s outputs by turning them off when the SD pin is low, regardless of the IN pin state.

The fixed dead-time and the –1-V DC and –19.5-V transient negative voltage handling on the SH pin improve the system robustness in high noise applications. The LM2104 is available in an 8-pin SOIC package compatible with industry standard pinouts. Undervoltage lockout (UVLO) is provided on both the low-side and the high-side power rails for protection during power up and power down.

The LM2104 is a compact, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The IN pin allows the device to be used in single PWM input applications, and the SD pin allows the controller to disable the driver’s outputs by turning them off when the SD pin is low, regardless of the IN pin state.

The fixed dead-time and the –1-V DC and –19.5-V transient negative voltage handling on the SH pin improve the system robustness in high noise applications. The LM2104 is available in an 8-pin SOIC package compatible with industry standard pinouts. Undervoltage lockout (UVLO) is provided on both the low-side and the high-side power rails for protection during power up and power down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LM2103 ACTIVE 107-V, 0.5-A/0.8-A half-bridge gate driver with 8-V UVLO, dead time and inverting input pin. Alternative pinout with inverting input pin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2104 107-V, 0.5-A, 0.8-A Half-Bridge Driver with8-V UVLO, Dead Time, and Shutdown Pin datasheet (Rev. A) PDF | HTML 03 Oct 2023
Application note How to Choose a Gate Driver for DC Motor Drives PDF | HTML 05 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2105EVM — LM2105 evaluation module for 105-V half-bridge driver with integrated bootstrap diode

The LM2105 evaluation module (EVM) is a platform for evaluating LM2105 performance. LM2105 is a 105-V, boot-voltage, high-side, low-side driver with 0.5-A peak source and 0.8-A sink current for driving two N-channel metal–oxide–semiconductor field-effect transistors (MOSFETs). The same (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos