LM25085-Q1 Automotive Grade 4.5-42V Wide Vin, Constant On-Time Non-Synchronous PFET Buck Controller | TI.com

LM25085-Q1 (ACTIVE)

Automotive Grade 4.5-42V Wide Vin, Constant On-Time Non-Synchronous PFET Buck Controller

 

Description

The LM25085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra-fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.

Features

  • LM25085-Q1 is an Automotive Grade product that is
    AEC-Q100 Grade 1 Qualified (–40°C to 125°C
    Operating Junction Temperature)
  • Wide 4.5V to 42V Input Voltage Range
  • Adjustable Current Limit Using RDS(ON) or a
    Current Sense Resistor
  • Programmable Switching Frequency to 1MHz
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency with Line and
    Load Variations
  • Adjustable Output Voltage from 1.25V
  • Precision ±2% Feedback Reference
  • Capable of 100% Duty Cycle Operation
  • Internal Soft-Start Timer
  • Integrated High Voltage Bias Regulator
  • Thermal Shutdown

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM25085-Q1

  Min   Max Range
Vin  V 4.5 to 42.0V
Vout  V 1.25 to 42V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
LM25085-Q1 Order now 4.5     42     1.25     42     10     1     1     50     1000     1.25     Adjustable Current Limit
Frequency Synchronization    
100     -40 to 125     Automotive     MSOP-PowerPAD | 8     Controller     Constant on-time (COT)    
LM25085 Order now 4.5     42     1.25     42     10     1     1     50     1000     1.25     Adjustable Current Limit
Enable
Frequency Synchronization    
100     -40 to 125     Catalog     MSOP-PowerPAD | 8
VSSOP | 8
WSON | 8    
Controller     Constant on-time (COT)    
LM25085A Order now 4.5     42     0.9     42     10     1     1     50     1000     1.25     Adjustable Current Limit
Frequency Synchronization    
100     -40 to 125     Catalog     MSOP-PowerPAD | 8
VSSOP | 8
WSON | 8    
Controller     Constant on-time (COT)    
LM5085 Order now 4.5     75     1.25     75     10     1     1     50     1000     1.3     Adjustable Current Limit
Enable
Frequency Synchronization    
100     -40 to 125     Catalog     MSOP-PowerPAD | 8
VSSOP | 8
WSON | 8    
Controller     Constant on-time (COT)    
LM5085-Q1 Order now 4.5     75     1.25     75     10     1     1     50     1000     1.3     Adjustable Current Limit
Enable
Frequency Synchronization    
100     -40 to 125     Automotive