LM26001

ACTIVE

1.5A Switching Regulator with High Efficiency Sleep Mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33620 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 38 Topology Buck Type Converter Switching frequency (min) (kHz) 150 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 35 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000038
Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 38 Topology Buck Type Converter Switching frequency (min) (kHz) 150 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 35 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000038
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • LM26001-Q1 is an Automotive-Grade Product that is AEC-Q100 Grade 1 Qualified (–40°C to +125°C Operating Junction Temperature)
  • High-Efficiency Sleep Mode
  • 40-µA Typical Iq in Sleep Mode
  • 10-µA Typical Iq in Shutdown Mode
  • 3.0-V Minimum Input Voltage
  • 4.0-V to 38-V Continuous Input Range
  • 1.5% Reference Accuracy
  • Cycle-by-Cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-Start
  • HTSSOP-16 Exposed Pad Package
  • Thermal Shut Down
  • LM26001-Q1 is an Automotive-Grade Product that is AEC-Q100 Grade 1 Qualified (–40°C to +125°C Operating Junction Temperature)
  • High-Efficiency Sleep Mode
  • 40-µA Typical Iq in Sleep Mode
  • 10-µA Typical Iq in Shutdown Mode
  • 3.0-V Minimum Input Voltage
  • 4.0-V to 38-V Continuous Input Range
  • 1.5% Reference Accuracy
  • Cycle-by-Cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-Start
  • HTSSOP-16 Exposed Pad Package
  • Thermal Shut Down

The LM26001 is a switching regulator designed for the high-efficiency requirements of applications with standby modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.

The LM26001 can deliver up to 1.5 A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0 V to 38 V and can operate with input voltages as low as 3 V during line transients.

Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.

Other features include Power Good, adjustable soft-start, enable pin, input undervoltage protection, and an internal bootstrap diode for reduced component count.

For all available packages, see the orderable addendum at the end of the datasheet.

The LM26001 is a switching regulator designed for the high-efficiency requirements of applications with standby modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.

The LM26001 can deliver up to 1.5 A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0 V to 38 V and can operate with input voltages as low as 3 V during line transients.

Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.

Other features include Power Good, adjustable soft-start, enable pin, input undervoltage protection, and an internal bootstrap diode for reduced component count.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR23615 ACTIVE SIMPLE SWITCHER®, 36-V, 1.5-A Synchronous Step-Down Converter Next-generation 36-V, 1.5-A synchronous step-down converter.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM26001/-Q1 1.5-A Switching Regulator With High-Efficiency Sleep Mode datasheet (Rev. I) PDF | HTML 30 Mar 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1454 LM26001 Evaluation Board (Rev. B) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM26001EVAL — 1.5A Switching Regulator with High Efficiency Sleep Mode

LM26001 1.5A Switching Regulator with High Efficiency Sleep Mode

User guide: PDF
Not available on TI.com
Simulation model

LM26001 PSpice Average Model

SNVM147.ZIP (55 KB) - PSpice Model
Simulation model

LM26001 PSpice Transient Model

SNVMAG0.ZIP (134 KB) - PSpice Model
Simulation model

LM26001 Unencrypted PSpice Average Model

SNVM875.ZIP (1 KB) - PSpice Model
Simulation model

LM26001 Unencrypted PSpice Transient Model

SNVMAG1.ZIP (7 KB) - PSpice Model
Reference designs

PMP9397 — CISPR 25 Class 5 Rated 3.3W Automotive Power Reference Design

The PMP9397 reference design provides a conducted EMI optimized 3.3W power supply design for automotive applications.  The design uses the non-synchronous buck regulator, LM26001, to generate a 3.3V, 1A output.  The input voltage range is 4.5V to 38V suitable for automotive battery (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos