LM2651

ACTIVE

1.5A High Efficiency Switching Regulator

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 Higher efficiency with lower external component count in a smaller package.

Product details

Iout (max) (A) 1.5 Vin (min) (V) 4 Vin (max) (V) 14 Topology Buck Type Converter Switching frequency (min) (kHz) 255 Switching frequency (max) (kHz) 345 Features UVLO adjustable Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 13 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0016
Iout (max) (A) 1.5 Vin (min) (V) 4 Vin (max) (V) 14 Topology Buck Type Converter Switching frequency (min) (kHz) 255 Switching frequency (max) (kHz) 345 Features UVLO adjustable Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 13 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0016
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Ultrahigh Efficiency up to 97%
  • High-Efficiency Over a 1.5-A to 1.5-mA Load
    Range
  • 4-V to 14-V Input Voltage Range
  • 1.8-V, 2.5-V, 3.3-V, or ADJ Output Voltage
  • Internal MOSFET Switch With Low RDS(on) of
    75 mΩ
  • 300-kHz Fixed Frequency Internal Oscillator
  • 7-µA Shutdown Current
  • Patented Current Sensing for Current Mode
    Control
  • Input Undervoltage Lockout
  • Adjustable Soft-Start
  • Current Limit and Thermal Shutdown
  • 16-Pin TSSOP Package

All trademarks are the property of their respective owners.

  • Ultrahigh Efficiency up to 97%
  • High-Efficiency Over a 1.5-A to 1.5-mA Load
    Range
  • 4-V to 14-V Input Voltage Range
  • 1.8-V, 2.5-V, 3.3-V, or ADJ Output Voltage
  • Internal MOSFET Switch With Low RDS(on) of
    75 mΩ
  • 300-kHz Fixed Frequency Internal Oscillator
  • 7-µA Shutdown Current
  • Patented Current Sensing for Current Mode
    Control
  • Input Undervoltage Lockout
  • Adjustable Soft-Start
  • Current Limit and Thermal Shutdown
  • 16-Pin TSSOP Package

All trademarks are the property of their respective owners.

The LM2651 switching regulator provides high-efficiency power conversion over a 100:1 load range (1.5 A to 15 mA). This feature makes the LM2651 an ideal fit in battery-powered applications that demand long battery life in both run and standby modes.

Synchronous rectification is used to achieve up to 97% efficiency. At light loads, the LM2651 enters a low power hysteretic or sleep mode to maintain high efficiency. In many applications, the efficiency still exceeds 80% at 15-mA load. A shutdown pin is available to disable the LM2651 and reduce the supply current to less than 10 µA.

The LM2651 contains a patented current sensing circuitry for current mode control. This feature eliminates the external current sensing resistor required by other current-mode DC-DC converters.

The LM2651 has a 300-kHz fixed frequency internal oscillator. The high oscillator frequency allows the use of extremely small, low-profile components.

A programmable soft-start feature limits current surges from the input power supply at start-up and provides a simple means of sequencing multiple power supplies.

Other protection features include input undervoltage lockout, current limiting, and thermal shutdown.

The LM2651 switching regulator provides high-efficiency power conversion over a 100:1 load range (1.5 A to 15 mA). This feature makes the LM2651 an ideal fit in battery-powered applications that demand long battery life in both run and standby modes.

Synchronous rectification is used to achieve up to 97% efficiency. At light loads, the LM2651 enters a low power hysteretic or sleep mode to maintain high efficiency. In many applications, the efficiency still exceeds 80% at 15-mA load. A shutdown pin is available to disable the LM2651 and reduce the supply current to less than 10 µA.

The LM2651 contains a patented current sensing circuitry for current mode control. This feature eliminates the external current sensing resistor required by other current-mode DC-DC converters.

The LM2651 has a 300-kHz fixed frequency internal oscillator. The high oscillator frequency allows the use of extremely small, low-profile components.

A programmable soft-start feature limits current surges from the input power supply at start-up and provides a simple means of sequencing multiple power supplies.

Other protection features include input undervoltage lockout, current limiting, and thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2650 ACTIVE Synchronous Step-Down DC/DC Converter 3 A, adjustable switching frequency with sync DC/DC.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2651 1.5 A High-Efficiency Synchronous Switching Regulator datasheet (Rev. E) PDF | HTML 03 Nov 2015
User guide LM2651 Step-Down Converter Evaluation Module User's Guide (Rev. D) PDF | HTML 11 Jan 2022
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
User guide LM2651 EVAL 1.5A High Efficiency Synch Switching Reg Eval Board (Rev. A) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2651-3.3EVAL — 1.5A High Efficiency Switching Regulator

1.5A High Efficiency Switching Regulator

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos