LM2670 SIMPLE SWITCHER High Efficiency 3A Step-Down Voltage Regulator with Sync | TI.com

LM2670 (ACTIVE) SIMPLE SWITCHER High Efficiency 3A Step-Down Voltage Regulator with Sync

 

Recommended alternative parts

  • LMZ14203  -  Looking for a power module? Try the LMZ14203
  • LM43603  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Synchronous 36V, 3A Regulator - Higher efficiency, Low Quiescent Current, Smaller Solution Size

Description

The LM2670 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 3-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3-V, 5-V, and 12-V output version.

The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. The switching clock frequency can be provided by an internal fixed frequency oscillator (260 kHz) or from an externally provided clock in the range of 280 kHz to 400 kHz which allows the use of physically smaller sized components. A family of standard inductors for use with the LM2670 are available from several manufacturers to greatly simplify the design process. The external sync clock provides direct and precise control of the output ripple frequency for consistent filtering or frequency spectrum positioning.

The LM2670 series also has built-in thermal shutdown, current limiting and an ON/OFF control input that can power down the regulator to a low 50-µA quiescent current standby condition. The output voltage is ensured to a ±2% tolerance.

Features

  • Efficiency Up to 94%
  • Simple and Easy to Design With (Using Off-the-
    Shelf External Components)
  • 150-mΩ DMOS Output Switch
  • 3.3-V, 5-V, 12-V Fixed Output and Adjustable
    (1.2 V to 37 V) Versions
  • 50-µA Standby Current When Switched OFF
  • ±2% Maximum Output Tolerance Over Full Line
    and Load Conditions
  • Wide Input Voltage Range: 8 V to 40 V
  • External Sync Clock Capability
    (280 kHz to 400 kHz)
  • 260-kHz Fixed Frequency Internal Oscillator
  • –40 to 125°C Operating Junction Temperature Range

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2670

  Min   Max Range
Vin  V 8.0 to 40.0V
Vout  V 1.21 to 40V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM2670 Order now 6.5     40     1.23     37     3     1     260     400     4.2     Frequency Synchronization
Over Current Protection    
Voltage Mode     91     -40 to 125     Catalog     DDPAK/TO-263 | 7
TO-220 | 7
VSON | 14    
Converter     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
7TO-220: 83 mm2: 8.13 x 10.16 (TO-220 | 7)
14VSON: 30 mm2: 5 x 6 (VSON | 14)    
LM2671 Order now 6.5     40     1.23     37     0.5     1     225     400     2.5     Enable
Over Current Protection    
Voltage Mode     95     -40 to 125     Catalog     PDIP | 8
SOIC | 8
WSON | 16    
Converter     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
16WSON: 25 mm2: 5 x 5 (WSON | 16)    
LM2672 Order now 6.5     40     1.23     37     1     1     225     400     2.5     Enable
Over Current Protection    
Voltage Mode     95     -40 to 125     Catalog     PDIP | 8
SOIC | 8
WSON | 16    
Converter     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
16WSON: 25 mm2: 5 x 5 (WSON | 16)    
LM2673 Order now 8     40     1.23     37     3     1     260     260     4.2     Enable
Over Current Protection    
Voltage Mode     91     -40 to 125     Catalog     DDPAK/TO-263 | 7
TO-220 | 7
VSON | 14    
Converter     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
7TO-220: 83 mm2: 8.13 x 10.16 (TO-220 | 7)
14VSON: 30 mm2: 5 x 6 (VSON | 14)    
LM2674 Order now 6.5     40     1.23     37     0.5     1     260