LM2717

ACTIVE

Dual step-down DC/DC converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2.2 Vin (min) (V) 4 Vin (max) (V) 20 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Features Over Current Protection Control mode Constant on-time (COT) Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (A) 0.006
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2.2 Vin (min) (V) 4 Vin (max) (V) 20 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Features Over Current Protection Control mode Constant on-time (COT) Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (A) 0.006
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Fixed 3.3V Output Buck Converter with a 2.2A, 0.16Ω, Internal Switch
  • Adjustable Buck Converter with a 3.2A, 0.16Ω, Internal Switch
  • Operating Input Voltage Range of 4V to 20V
  • Input Undervoltage Protection
  • 300kHz to 600kHz Pin Adjustable Operating Frequency
  • Over Temperature Protection
  • Small 24-Lead TSSOP Package

All trademarks are the property of their respective owners.

  • Fixed 3.3V Output Buck Converter with a 2.2A, 0.16Ω, Internal Switch
  • Adjustable Buck Converter with a 3.2A, 0.16Ω, Internal Switch
  • Operating Input Voltage Range of 4V to 20V
  • Input Undervoltage Protection
  • 300kHz to 600kHz Pin Adjustable Operating Frequency
  • Over Temperature Protection
  • Small 24-Lead TSSOP Package

All trademarks are the property of their respective owners.

The LM2717 is composed of two PWM DC/DC buck (step-down) converters. The first converter is used to generate a fixed output voltage of 3.3V. The second converter is used to generate an adjustable output voltage. Both converters feature low RDSON (0.16Ω) internal switches for maximum efficiency. Operating frequency can be adjusted anywhere between 300kHz and 600kHz allowing the use of small external components. External soft-start pins for each enables the user to tailor the soft-start times to a specific application. Each converter may also be shut down independently with its own shutdown pin. The LM2717 is available in a low profile 24-lead TSSOP package ensuring a low profile overall solution.

The LM2717 is composed of two PWM DC/DC buck (step-down) converters. The first converter is used to generate a fixed output voltage of 3.3V. The second converter is used to generate an adjustable output voltage. Both converters feature low RDSON (0.16Ω) internal switches for maximum efficiency. Operating frequency can be adjusted anywhere between 300kHz and 600kHz allowing the use of small external components. External soft-start pins for each enables the user to tailor the soft-start times to a specific application. Each converter may also be shut down independently with its own shutdown pin. The LM2717 is available in a low profile 24-lead TSSOP package ensuring a low profile overall solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2717-ADJ ACTIVE Dual step-down DC/DC converter with adjustable output This product includes adjustable function support.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2717 Dual Step-Down DC/DC Converter datasheet (Rev. D) 28 Mar 2013
User guide LM2717 Step-Down Converter Evaluation Module User's Guide (Rev. C) PDF | HTML 20 Dec 2021
User guide LM2717-ADJ Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 20 Dec 2021
Application note Implementing Single-Chip FPGA Power Solutions 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TSSOP (PW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos