LM2731
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
0.6/1.6 MHz Boost Converters With 22V Internal FET Switch in SOT-23

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
LM2731XMF     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2731XMF/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2731XMFX/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
LM2731YMF     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2731YMF/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM2731YMFX/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-260C-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.