LM27313
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.6 MHz boost converter with 30V Internal FET switch in SOT-23

 

Models (2)

Title Category Type Date
LM27313 Unencrypted PSpice Transient Model PSpice Model ZIP 24 Mar 2015
LM27313 PSpice Transient Model PSpice Model ZIP 26 Sep 2014

Reference designs

Description Part Number Company Tool Type
IP Net Camera Power Module Reference Solution SAT0027 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM27313 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM27313

  Min   Max Range
Vin  V 2.7 to 14.0V
Vout  V 5 to 28V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C