LM2766
(ACTIVE) Switched Capacitor Voltage Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Cellular Phones
  • Pagers
  • PDAs
  • Operational Amplifier Power Supplies
  • Interface Power Supplies
  • Handheld Instruments


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LM2766M6 ACTIVE -40 to 85 0.31 | 1ku SOT-23 (DBV) | 6 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM2766M6/NOPB ACTIVE -40 to 85 0.31 | 1ku SOT-23 (DBV) | 6 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM2766M6X ACTIVE -40 to 85 0.31 | 1ku SOT-23 (DBV) | 6 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2766M6X/NOPB ACTIVE -40 to 85 0.31 | 1ku SOT-23 (DBV) | 6 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 959 01 May 2013

Tools & Software

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here