LM2930

ACTIVE

150-mA, 26-V, low-dropout voltage regulator with reverse voltage protection

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 8 Vout (min) (V) 5 Fixed output options (V) 5, 8 Noise (µVrms) 170 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 50 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Reverse voltage protection Accuracy (%) 4 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 320 Operating temperature range (°C) -40 to 85
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 8 Vout (min) (V) 5 Fixed output options (V) 5, 8 Noise (µVrms) 170 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 50 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Reverse voltage protection Accuracy (%) 4 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 320 Operating temperature range (°C) -40 to 85
TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58
  • Input-Output Differential Less Than 0.6V
  • Output Current in Excess of 150 mA
  • Reverse Battery Protection
  • 40V Load Dump Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Overload Protection
  • Mirror-Image Insertion Protection
  • P+ Product Enhancement Tested

Voltage Range

  • LM2930T-5.0: 5V
  • LM2930T-8.0: 8V
  • LM2930S-5.0: 5V
  • LM2930S-8.0: 8V

All trademarks are the property of their respective owners.

  • Input-Output Differential Less Than 0.6V
  • Output Current in Excess of 150 mA
  • Reverse Battery Protection
  • 40V Load Dump Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Overload Protection
  • Mirror-Image Insertion Protection
  • P+ Product Enhancement Tested

Voltage Range

  • LM2930T-5.0: 5V
  • LM2930T-8.0: 8V
  • LM2930S-5.0: 5V
  • LM2930S-8.0: 8V

All trademarks are the property of their respective owners.

The LM2930 3-terminal positive regulator features an ability to source 150 mA of output current with an input-output differential of 0.6V or less. Efficient use of low input voltages obtained, for example, from an automotive battery during cold crank conditions, allows 5V circuitry to be properly powered with supply voltages as low as 5.6V. Familiar regulator features such as current limit and thermal overload protection are also provided.

Designed originally for automotive applications, the LM2930 and all regulated circuitry are protected from reverse battery installations or 2 battery jumps. During line transients, such as a load dump (40V) when the input voltage to the regulator can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both internal circuits and the load. The LM2930 cannot be harmed by temporary mirror-image insertion.

Fixed outputs of 5V and 8V are available in the plastic TO-220 and SFM power packages.

The LM2930 3-terminal positive regulator features an ability to source 150 mA of output current with an input-output differential of 0.6V or less. Efficient use of low input voltages obtained, for example, from an automotive battery during cold crank conditions, allows 5V circuitry to be properly powered with supply voltages as low as 5.6V. Familiar regulator features such as current limit and thermal overload protection are also provided.

Designed originally for automotive applications, the LM2930 and all regulated circuitry are protected from reverse battery installations or 2 battery jumps. During line transients, such as a load dump (40V) when the input voltage to the regulator can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both internal circuits and the load. The LM2930 cannot be harmed by temporary mirror-image insertion.

Fixed outputs of 5V and 8V are available in the plastic TO-220 and SFM power packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS709 ACTIVE 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable This product is a higher voltage (30V), lower IQ (1 µA) LDO regulator.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2930 3-Terminal Positive Regulator datasheet (Rev. D) 03 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-220 (NDE) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos