LM2936Q-Q1

ACTIVE

Automotive 50-mA, off-battery (60-V), low-dropout voltage regulator with reverse voltage protection

Product details

Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 60 Vin (min) (V) 5.5 Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 500 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 51 Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Reverse voltage protection Accuracy (%) 4 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 60 Vin (min) (V) 5.5 Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 500 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 51 Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Reverse voltage protection Accuracy (%) 4 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Operating Input Voltage: 5.5 V to 40 V
  • Ultralow Quiescent Current (IQ ≤ 15 μA for IOUT = 100 μA)
  • Fixed 3-V, 3.3-V or 5-V With 50-mA Output
  • ±2% Initial Output Tolerance
  • ±3% Output Tolerance Over Line, Load, and Temperature
  • Dropout Voltage Typically 200 mV at IOUT = 50 mA
  • Reverse Battery Protection
  • –50-V Input Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40-V Operating Voltage Limit
  • Shutdown Pin Available with LM2936QBM Package
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Operating Input Voltage: 5.5 V to 40 V
  • Ultralow Quiescent Current (IQ ≤ 15 μA for IOUT = 100 μA)
  • Fixed 3-V, 3.3-V or 5-V With 50-mA Output
  • ±2% Initial Output Tolerance
  • ±3% Output Tolerance Over Line, Load, and Temperature
  • Dropout Voltage Typically 200 mV at IOUT = 50 mA
  • Reverse Battery Protection
  • –50-V Input Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40-V Operating Voltage Limit
  • Shutdown Pin Available with LM2936QBM Package

The LM2936Q ultralow quiescent-current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936Q is ideally suited for automotive and other battery-operated systems. The LM2936Q retains all of the features that are common to low-dropout regulators including a low dropout PNP pass device, short-circuit protection, reverse battery protection, and thermal shutdown. The LM2936Q has a 40-V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936Q is available in
8-pin SOIC and VSSOP packages, a 4-pin SOT–223 package, as well as a 3-pin TO-252 surface mount package.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2936Q ultralow quiescent-current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936Q is ideally suited for automotive and other battery-operated systems. The LM2936Q retains all of the features that are common to low-dropout regulators including a low dropout PNP pass device, short-circuit protection, reverse battery protection, and thermal shutdown. The LM2936Q has a 40-V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936Q is available in
8-pin SOIC and VSSOP packages, a 4-pin SOT–223 package, as well as a 3-pin TO-252 surface mount package.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A16A-Q1 ACTIVE Automotive, 100-mA, off-battery (60-V), ultra-low-IQ, low-dropout voltage regulator with power good This product has lower noise, lower IQ and is a smaller sized solution.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2936Q Ultralow Quiescent Current LDO Voltage Regulator datasheet (Rev. D) PDF | HTML 30 Mar 2016
Functional safety information LM2936Q-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 27 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM2936Q PSpice Model (Rev. A)

SNVM347A.ZIP (64 KB) - PSpice Model
Simulation model

LM2936Q Unencrypted PSpice Model

SNOM623.ZIP (3 KB) - PSpice Model
Simulation model

LM2936QBM_5P0 PSpice Transient Model

SNVMAQ1.ZIP (62 KB) - PSpice Model
Simulation model

LM2936QBM_5P0 Unencrypted PSpice Transient Model (Rev. A)

SNVMAQ0A.ZIP (2 KB) - PSpice Model
Reference designs

PMP31073 — 1.44-kW, six-phase interleaved boost converter reference design

This reference design showcases an interleaved boost converter controlled by LM5122-Q1, operating from a 9.0-V to 16.0-V input voltage range, generating an output voltage of 24.0 V with a maximum load current of 60.0 A (10.0 A per phase).
Test report: PDF
Reference designs

TIDA-00223 — Automotive Audio I2S over Coax Class D Amplifier Reference Design

This reference design is an I²S/TDM-based, low-cost, easy-to-use alternative to fiber optics/analog copper wire for connecting an automotive (sound) control panel to an output stage/power amplifier. Supporting I²S as well as TDM, it is capable of transmitting digital audio signal to 16 (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-223 (DCY) 4 Ultra Librarian
TO-252 (NDP) 3 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos