LM2940C 1A Low Dropout Regulator | TI.com

LM2940C
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1A Low Dropout Regulator

1A Low Dropout Regulator - LM2940C
Datasheet
 

Description

The LM2940-N and LM2940C positive voltage regulators feature the ability to source 1 A of output current with a dropout voltage of typically 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2940-N and LM2940C and all regulated circuitry are protected from reverse battery installations or 2-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. The LM2940-N and LM2940C cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

Features

  • Input Voltage Range = 6 V to 26 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Output Voltage Trimmed Before Assembly
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM2940C Order now Fixed Output     1     26     6     15     5     5
9
12
15    
DDPAK/TO-263 | 3
TO-220 | 3
TO-220 | 3    
    1     0 to 125     23     150     0.59 | 1ku     Catalog     54     5     500     10     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
3TO-220: 47 mm2: 4.58 x 10.16 (TO-220 | 3)
3TO-220: 194 mm2: 19.05 x 10.16 (TO-220 | 3)    
LM2940-N Order now Fixed Output     1     26     6     15     5     5
8
9
10
12
15    
DDPAK/TO-263 | 3
SOT-223 | 4
TO-220 | 3
WSON | 8    
    1     -40 to 125
-40 to 85    
23     150     0.60 | 1ku     Catalog     48     2     500     10     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
3TO-220: 47 mm2: 4.58 x 10.16 (TO-220 | 3)
8WSON: 16 mm2: 4 x 4 (WSON | 8)