Datasheet
- LM3464/4A LED Driver w/Dynamic Headroom Control & Thermal Control Interfaces (Rev. F)
(PDF , 1383 KB) 01 May 2013 - View All Technical Documents
| WEBENCH® LM3464 |
|
|
| What are WEBENCH® tools? |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM3464MH/NOPB | ACTIVE | -40 to 125 | 3.42 | 1ku | HTSSOP (PWP) | 28 | View | 48 | TUBE | 648 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM3464MHX/NOPB | ACTIVE | -40 to 125 | 3.42 | 1ku | HTSSOP (PWP) | 28 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1383 | 01 May 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 171 | 03 May 2013 | 2,498 | |||
| 8277 | 01 May 2013 | 1,151 |
External Articles (4)
| Title | Date |
|---|---|
| A Matter of Light, Part 1--The ABC's of LEDs | 24 Jan 2012 |
| A Matter of Light, Part 2--Buck Whenever Possible | 24 Jan 2012 |
| A Matter of Light, Part 3--When to Buck & Buck-Boost | 24 Jan 2012 |
| A Matter of Light, Part 4--PWM Dimming | 24 Jan 2012 |
Circuit Design & Simulation
| WEBENCH® LM3464 |
|
|
| What are WEBENCH® tools? |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| 4 Channel LED Driver Evaluation Board | LM3464EVAL | Evaluation Modules & Boards |
| LM3464 and LM5021 DHC 25W Reference Design with 4 LED strings | LM3464-120V24W | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 