LM3492 Two-Channel Individual Dimmable LED Driver with Boost Converter and Fast Current Regulator | TI.com

LM3492 (ACTIVE) Two-Channel Individual Dimmable LED Driver with Boost Converter and Fast Current Regulator

 

Recommended alternative parts

  • LM3492-Q1  -  Automotive qualified version of LM3492

Description

The LM3492/-Q1 integrates a boost converter and a two-channel current regulator to implement a high efficient and cost effective LED driver for driving two individually dimmable LED strings with a maximum power of 15 W and an output voltage of up to 65 V. The boost converter employs a proprietary Projected-On-Time control method to give a fast transient response with no compensation required, and a nearly constant switching frequency programmable from 200 kHz to 1 MHz. The application circuit is stable with ceramic capacitors and produces no audible noise on dimming. The programmable peak current limit and soft-start features reduce current surges at start-up, and an integrated 190 mΩ, 3.9-A N-Channel MOSFET switch minimizes the solution size.

The fast slew rate current regulator allows high frequency and narrow pulse width dimming signals to achieve a very high contrast ratio of 1000:1 at a dimming frequency of more than 3 kHz. The LED current is programmable from 50 mA to 200 mA by a single resistor.

To maximize the efficiency, Dynamic Headroom Control (DHC) automatically adjusts the output voltage to a minimum. DHC also facilitates a single BOM for different number of LED in a string, which is required for backlight panels of different size, thereby reducing overall development time and cost. The LM3492/-Q1 comes with a versatile COMM pin which serves as a bidirectional I/O pin interfacing with an external MCU for the following functions: power-good, overtemperature, IOUT overvoltage and undervoltage indications, switching frequency tuning, and channel 1 disabling. Other supervisory functions of the LM3492/-Q1 include precise enable, VCC undervoltage lockout, current regulator over-power protection, and thermal shutdown protection. The LM3492/-Q1 is available in the thermally enhanced 20-pin HTSSOP package.

Features

  • Boost Converter:
    • LM3492-Q1 is an Automotive Grade Product That is AEC Q100 Grade 1 Qualified
    • Very Wide Input Voltage Ranged From 4.5 V to 65 V
    • Programmable Soft Start
    • No Loop Compensation Required
    • Stable With Ceramic and Other Low ESR Capacitors With No Audible Noise
    • Nearly Constant Switching Frequency Programmable From 200 kHz to 1 MHz
  • Current Regulators:
    • Programmable LED Current from 50 mA to 200 mA
    • 1000:1 Contrast Ratio at a Dimming Frequency of More Than 3 kHz, Minimum LED Current Pulse Width is 300 ns
    • Two Individual Dimmable LED Strings up to 65 V, Total 15 W (Typically 28 LEDs at 150 mA)
    • Dynamic Headroom Control Maximizes Efficiency
    • Over-Power Protection
    • ±3% Current Accuracy
  • Supervisory Functions:
    • Precision Enable
    • COMM I/O Pin for Diagnostic and Commands
    • Thermal Shutdown Protection
    • Thermally Enhanced 20-Pin HTSSOP package

WEBENCH® Designer LM3492

  V in Lower V in Upper
4.5 ≤  V  V ≤ 65.0
Ambient Temp  °C ≤ 125°C
Light Output (optional)  Lumens

Parametrics

Compare all products in General lighting LED drivers Email Download to Excel
Part number Order Input voltage (type) Vin (Min) (V) Vin (Max) (V) Iout (Max) (A) Vout (Min) (V) Vout (Max) (V) Regulated outputs (#) Topology Dimming method Power factor correction (Min) Type Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Vref (V) UVLO thresholds on/off (V) Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LM3492 Order now DC/DC     4.5     65     0.2     5     65     2     Boost
Boost with Current Sink
Multi-Channel    
PWM         Converter
Inductive
Linear    
200     1000     3.6     1.25     3.78 / 3.48     Adjustable Switch Frequency
Enable/Shutdown
Integrated Switch
Power Good
Soft Start
Thermal Shutdown    
-40 to 125     HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)    
LM3492HC Order now DC/DC     4.5     65     0.25     5     65     2     Boost
Boost with Current Sink
Multi-Channel    
PWM         Converter
Inductive
Linear    
200     1000     3.6     1.25     4 / 3.7     Adjustable Switch Frequency
Enable/Shutdown
Integrated Switch
Power Good
Soft Start
Thermal Shutdown    
-40 to 125     HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)