Home Power management LED drivers Backlight LED drivers

LM3530

ACTIVE

High efficiency white LED driver with programmable Ambient Light Sensing Capability

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 500 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 88 Topology Boost Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 500 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 88 Topology Boost Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YFQ) 12 2.52000000000000018 mm² 1.8 x 1.4000000000000001 DSBGA (YFZ) 12 2.52000000000000018 mm² 1.8 x 1.4000000000000001
  • Drives up to 11 LEDs in series
  • 1000:1 Dimming Ratio
  • 90% Efficient
  • Programmable Dual Ambient Light Sensor Inputs
    with Internal ALS Voltage Setting Resistors
  • I2C Programmable Logarithmic or
    Linear Brightness Control
  • External PWM Input for Simple Brightness
    Adjustment
  • True Shutdown Isolation for LEDs and Ambient
    Light Sensors
  • Internal Soft-Start Limits Inrush Current
  • Wide 2.7-V to 5.5-V Input Voltage Range
  • 40-V and 25-V Overvoltage Protection Options
  • 500-kHz Fixed Frequency Operation
  • 839-mA Peak Current Limit
  • Drives up to 11 LEDs in series
  • 1000:1 Dimming Ratio
  • 90% Efficient
  • Programmable Dual Ambient Light Sensor Inputs
    with Internal ALS Voltage Setting Resistors
  • I2C Programmable Logarithmic or
    Linear Brightness Control
  • External PWM Input for Simple Brightness
    Adjustment
  • True Shutdown Isolation for LEDs and Ambient
    Light Sensors
  • Internal Soft-Start Limits Inrush Current
  • Wide 2.7-V to 5.5-V Input Voltage Range
  • 40-V and 25-V Overvoltage Protection Options
  • 500-kHz Fixed Frequency Operation
  • 839-mA Peak Current Limit

The LM3530 current mode boost converter supplies the power and controls the current in up to 11 series white LEDs. The 839-mA current limit and 2.7-V to 5.5-V input voltage range make the device a versatile backlight power source ideal for operation in portable applications.

The LED current is adjustable from 0 mA to 29.5 mA via an I2C-compatible interface. The 127 different current steps and 8 different maximum LED current levels give over 1000 programmable LED current levels. Additionally, PWM brightness control is possible through an external logic level input.

The device also features two Ambient Light Sensor inputs. These are designed to monitor analog output ambient light sensors and provide programmable adjustment of the LED current with changes in ambient light. Each ambient light sensor input has independently programmable internal voltage setting resistors which can be made high impedance to reduce power during shutdown. The 500-kHz switching frequency allows for high converter efficiency over a wide output voltage range accommodating from 2 to 11 series LEDs. Finally, the support of Content Adjusted Backlighting maximizes battery life while maintaining display image quality.

The LM3530 operates over the −40°C to 85°C temperature range.

The LM3530 current mode boost converter supplies the power and controls the current in up to 11 series white LEDs. The 839-mA current limit and 2.7-V to 5.5-V input voltage range make the device a versatile backlight power source ideal for operation in portable applications.

The LED current is adjustable from 0 mA to 29.5 mA via an I2C-compatible interface. The 127 different current steps and 8 different maximum LED current levels give over 1000 programmable LED current levels. Additionally, PWM brightness control is possible through an external logic level input.

The device also features two Ambient Light Sensor inputs. These are designed to monitor analog output ambient light sensors and provide programmable adjustment of the LED current with changes in ambient light. Each ambient light sensor input has independently programmable internal voltage setting resistors which can be made high impedance to reduce power during shutdown. The 500-kHz switching frequency allows for high converter efficiency over a wide output voltage range accommodating from 2 to 11 series LEDs. Finally, the support of Content Adjusted Backlighting maximizes battery life while maintaining display image quality.

The LM3530 operates over the −40°C to 85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM3530 High-Efficiency White-LED Driver with Programmable Ambient Light Sensing Capability and I2C-Compatible Interface datasheet (Rev. L) PDF | HTML 23 Dec 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Analog PWM Dimming in White-LED Drivers 21 Dec 2016
Application note Inductor Selection in Boost Converters for LCD Backlight Applications 24 Oct 2016
Application note Schottky Diode Selection in Asynchronous Boost Converters 06 Sep 2016
User guide AN-1991 LM3530 Evaluation Kit (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LM3530SW-LINUX — Linux Driver for LM3530

The Linux driver supports the LM3530 White LED Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lm3530

 

Linux Source Files

The files (...)

GUI for evaluation module (EVM)

SNVC045 LM3530 Graphical User Interface

Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
LM3530 High efficiency white LED driver with programmable Ambient Light Sensing Capability
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 12 Ultra Librarian
DSBGA (YFZ) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos