Home Power management LED drivers Backlight LED drivers

LM36922

ACTIVE

High efficiency, dual-String, 30-V Synchronous white LED driver

Product details

Number of channels 2 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 29.5 Type Inductive Switching frequency (max) (kHz) 1050 Duty cycle (max) (%) 94 LED current per channel (mA) 25 Peak efficiency (%) 92 Topology Boost Features Adjustable Switch Frequency, CABC, Direct PWM Dimming, Enable/Shutdown, I2C control, OVP, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 2 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 29.5 Type Inductive Switching frequency (max) (kHz) 1050 Duty cycle (max) (%) 94 LED current per channel (mA) 25 Peak efficiency (%) 92 Topology Boost Features Adjustable Switch Frequency, CABC, Direct PWM Dimming, Enable/Shutdown, I2C control, OVP, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFF) 12 2.52000000000000018 mm² 1.4000000000000001 x 1.8
  • 1% Matched Current Sinks Across (Process,
    Voltage, Temp)
  • 3% Current Sink Accuracy Across (Process,
    Voltage, Temp)
  • 11-Bit Dimming Resolution
  • Up to 91.6% Solution Efficiency
  • Drives from One to Two Parallel LED Strings at up
    to 28 V
  • PWM Dimming Input
  • I2C Programmable
  • Selectable 500-kHz and 1-MHz Switching
    Frequency with Optional –12% shift
  • Auto Switch Frequency Mode (250 kHz, 500 kHz,
    1 MHz)
  • Four Configurable Overvoltage Protection
    Thresholds (17 V, 21 V, 25 V, 29 V)
  • Four Configurable Overcurrent Protection
    Thresholds (750 mA, 1000 mA, 1250 mA, 1500
    mA)
  • Thermal Shutdown Protection
  • 1% Matched Current Sinks Across (Process,
    Voltage, Temp)
  • 3% Current Sink Accuracy Across (Process,
    Voltage, Temp)
  • 11-Bit Dimming Resolution
  • Up to 91.6% Solution Efficiency
  • Drives from One to Two Parallel LED Strings at up
    to 28 V
  • PWM Dimming Input
  • I2C Programmable
  • Selectable 500-kHz and 1-MHz Switching
    Frequency with Optional –12% shift
  • Auto Switch Frequency Mode (250 kHz, 500 kHz,
    1 MHz)
  • Four Configurable Overvoltage Protection
    Thresholds (17 V, 21 V, 25 V, 29 V)
  • Four Configurable Overcurrent Protection
    Thresholds (750 mA, 1000 mA, 1250 mA, 1500
    mA)
  • Thermal Shutdown Protection

The LM36922 is an ultra-compact, highly efficient, two string white-LED driver designed for LCD display backlighting. The device can power up to 8 series LEDs at up to 25 mA per string. An adaptive current regulation method allows for different LED voltages in each string while maintaining current regulation.

The LED current is adjusted via an I2C interface or through a logic level PWM input. The PWM duty cycle is internally sensed and mapped to an 11-bit current thus allowing for a wide range of PWM frequencies and noise-free operation.

The device operates over the 2.5-V to 5.5-V input voltage range and –40°C to 85°C temperature range.

The LM36922 is an ultra-compact, highly efficient, two string white-LED driver designed for LCD display backlighting. The device can power up to 8 series LEDs at up to 25 mA per string. An adaptive current regulation method allows for different LED voltages in each string while maintaining current regulation.

The LED current is adjusted via an I2C interface or through a logic level PWM input. The PWM duty cycle is internally sensed and mapped to an 11-bit current thus allowing for a wide range of PWM frequencies and noise-free operation.

The device operates over the 2.5-V to 5.5-V input voltage range and –40°C to 85°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM36923 ACTIVE High efficiency, Triple-String, 30-V Synchronous white LED driver This product is a high efficiency, high accuracy, 30-V synchronous white LED driver.
Similar functionality to the compared device
LM3697 ACTIVE 3 String backlight driver with 11-bits of Exponential dimming This product is a three string backlight driver with 11-bits of exponential dimming.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM36922 Highly Efficient Dual-String White LED Driver datasheet PDF | HTML 13 May 2015
Application note How to use the LM3697 Device to Design a Backlight Unit in a Smartphone PDF | HTML 15 Apr 2021
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Analog PWM Dimming in White-LED Drivers 21 Dec 2016
Application note Inductor Selection in Boost Converters for LCD Backlight Applications 24 Oct 2016
Application note Schottky Diode Selection in Asynchronous Boost Converters 06 Sep 2016
EVM User's guide Using the LM36922EVM Evaluation Module 13 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM36922EVM — LM36922 Highly Efficient Dual-String White LED Driver Evaluation Module

The LM36922 Evaluation Module (LM36922EVM) is designed to fully evaluate the LM36922 Highly Efficient Dual-String White LED backlight driver.  The LM36922EVM consists of the LM36922 with 2p8s white LED strings with jumpers to enable 1p2s through 2p8s led string configurations.  LED string (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SNVC167 LM36923EVM/LM36922EVM GUI Software

Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
LM36922 High efficiency, dual-String, 30-V Synchronous white LED driver LM36923 High efficiency, Triple-String, 30-V Synchronous white LED driver
Hardware development
Evaluation board
LM36922EVM LM36922 Highly Efficient Dual-String White LED Driver Evaluation Module LM36923EVM LM36923EVM Highly Efficient Triple-String White LED Driver EVM
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos