LM3704

ACTIVE

Voltage supervisor & reset IC with power fail input, low-line output & manual reset

Product details

Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 2.32, 3.08 Features Manual reset capable, PFI/PFO, Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.028 Output driver type/reset output Active-low, Open-drain, Push-Pull Time delay (ms) 28, 200 Supply voltage (min) (V) 1 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 2.32, 3.08 Features Manual reset capable, PFI/PFO, Undervoltage monitor only Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.028 Output driver type/reset output Active-low, Open-drain, Push-Pull Time delay (ms) 28, 200 Supply voltage (min) (V) 1 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Available Threshold Voltage of 3.08 V and 2.32 V
  • No External Components Required
  • Manual-Reset Input
  • Available in Both Open-Drain and Push-Pull Configuration
  • Reset Time-Out Delay of 200 ms
  • Separate Power-Fail Comparator
  • ±0.5% Reset Threshold Accuracy at Room Temperature
  • ±2% Reset Threshold Accuracy Over Temperature
  • 28-µA VCC Supply Current
  • Available Threshold Voltage of 3.08 V and 2.32 V
  • No External Components Required
  • Manual-Reset Input
  • Available in Both Open-Drain and Push-Pull Configuration
  • Reset Time-Out Delay of 200 ms
  • Separate Power-Fail Comparator
  • ±0.5% Reset Threshold Accuracy at Room Temperature
  • ±2% Reset Threshold Accuracy Over Temperature
  • 28-µA VCC Supply Current

The LM3704 is a feature-rich, easy-to-use voltage supervisor. It is offered in both push-pull and open-drain configuration with a tight 2% accuracy over temperature.

The LM3704 features include a manual reset, low-line output, and power-fail input detection. The power-fail input allows for a configurable second rail to be monitored helping detect upstream failures. The low-line output is used as a second interrupt line to indicate a fall in VCC (1.02 × VRST).

The LM3704 is a feature-rich, easy-to-use voltage supervisor. It is offered in both push-pull and open-drain configuration with a tight 2% accuracy over temperature.

The LM3704 features include a manual reset, low-line output, and power-fail input detection. The power-fail input allows for a configurable second rail to be monitored helping detect upstream failures. The low-line output is used as a second interrupt line to indicate a fall in VCC (1.02 × VRST).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM3704 Voltage Supervisor With Power-Fail Input, Low-Line Output and Manual Reset datasheet (Rev. F) PDF | HTML 26 Apr 2016
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM3704X-2P32 PSpice Transient Model

SNVMB74.ZIP (44 KB) - PSpice Model
Simulation model

LM3704X-2P32 Unencrypted PSpice Transient Model

SNVMB73.ZIP (3 KB) - PSpice Model
Simulation model

LM3704X-3P08 PSpice Transient Model

SNVMB75.ZIP (43 KB) - PSpice Model
Simulation model

LM3704X-3P08 Unencrypted PSpice Transient Model

SNVMB76.ZIP (3 KB) - PSpice Model
Simulation model

LM3704Y-2P32 PSpice Transient Model

SNVMB72.ZIP (43 KB) - PSpice Model
Simulation model

LM3704Y-2P32 Unencrypted PSpice Transient Model

SNVMB71.ZIP (3 KB) - PSpice Model
Simulation model

LM3704Y-3P08 PSpice Transient Model

SNVMB70.ZIP (43 KB) - PSpice Model
Simulation model

LM3704Y-3P08 Unencrypted PSpice Transient Model

SNVMB69.ZIP (3 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos