LM43603 3.5V to 36V, 3A Synchronous Step-Down Voltage Converter | TI.com

LM43603 (ACTIVE)

3.5V to 36V, 3A Synchronous Step-Down Voltage Converter

 

Recommended alternative parts

  • LMZ14203  -  Looking for a power module? Try the LMZ14203
  • LMR33630  -  3.8 to 38V, 3A SIMPLE SWITCHER synchronous buck converter in a 3x2 hotrod or SOIC8 package with ultra-low EMI and highest efficiency

Description

The LM43603 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 3 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V abs max). The LM43603 provides exceptional efficiency, output accuracy and dropout voltage in a very small solution size. An extended family is available in 0.5-A, 1-A, and 2-A load current options in pin to pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable soft-start, and tracking provide a flexible and easy to use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short circuit protection. The LM43603 device is available in the HTSSOP / PWP 16 leaded package (5.1 mm × 6.6 mm × 1.2 mm) and VSON-16 package with wettable flanks. HTSSOP package is pin-to-pin compatible with LM43600, LM43601, LM43602, LM46000, LM46001, LM46002. VSON-16 package is only pin-to-pin compatible with LM43602.

Features

  • 27-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into a Pre-Biased Load
  • Internal Soft-Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to a Program System UVLO
  • Output Short Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43603 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH ® Designer LM43603

  Min   Max Range
Vin -  V 3.50 to 36.00V
Vout  V -28.00 to -1.011V
Iout  A 3.00A
Ambient Temp   °C -40 to 125 °C
Product Option

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM43603 Order now 3.5     36     1     28     3     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Synchronous Rectification
Tracking    
Current Mode     99     -40 to 125     Catalog     HTSSOP | 16
SON | 16    
Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
See datasheet (SON)    
LM73605 Order now 3.5     36     1     34     5     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package
Soft Start Adjustable    
Current Mode     96     -40 to 125     Catalog     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LM73606 Order now 3.5     36     1     34     6     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package    
Current Mode     95     -40 to 125     Catalog     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LMR33630 Order now 3.8     36     1     34     3     1     400     2100     0.024     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 125     Catalog     SO PowerPAD | 8
VQFN-HR | 12    
Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12)    
LMS3655 Order now 3.5     42     1     15     5.5     1     250     500     0.015