LM43603-Q1 Automotive Qualified 3.5V to 36V, 3A Synchronous Step-Down Voltage Converter | TI.com

LM43603-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Qualified 3.5V to 36V, 3A Synchronous Step-Down Voltage Converter

 

Description

The LM43603-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 3 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V absolute maximum). The LM43603-Q1 provides exceptional efficiency, output accuracy, and dropout voltage in a very small solution size. An extended family is available in 0.5-A, 1-A, and 2-A load current options in pin-to-pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable soft start, and tracking provide a flexible and easy to use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short circuit protection. The LM43603-Q1 device is available in the HTSSOP (PWP) 16-pin leaded package (6.6 mm × 5.1 mm × 1.2 mm). The LM43603A-Q1 version is optimized for PFM operation and recommended for new design. The device is pin-to-pin compatible with LM4360x and LM4600x family.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Operating Junction Temperature
  • 27-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI Standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable With Almost any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into a Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to a Program System UVLO
  • Output Short Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43603-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM43603-Q1

  Min   Max Range
Vin  V 3.5 to 36.0V
Vout  V 1.011 to 28V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM43603-Q1 Order now 3.5     36     1     28     3     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LM46000-Q1 Order now 3.5     60     1     28     0.5     1     200     2200     0.024     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LM46001-Q1 Order now 3.5     60     1     28     1     1     200     2200     0.024     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LM46002-Q1 Order now 3.5     60     1     28     2     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LMR23610-Q1 Order now 4     36     1     34     1     1     200     2200     0.075     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Synchronous Rectification
Soft Start Fixed    
Current Mode     99     -40 to 125     Automotive     SO PowerPAD | 8