LM43603-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Qualified 3.5V to 36V, 3A Synchronous Step-Down Voltage Converter

 

Models (6)

Title Category Type Date
LM43603 Non-Inverting and Inverting PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jul 2016
LM43603 Non-Inverting and Inverting Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jul 2016
LM43603 Unencrypted PSpice Average Model PSpice Model ZIP 05 Mar 2015
LM43603 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 27 May 2014
LM43603 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 23 May 2014
LM43603 PSpice Average Model PSpice Model ZIP 28 Feb 2014

Design kits & evaluation modules (1)

Name Part# Type
LM43603PWP Synchronous Step-Down Converter Evaluation Module LM43603PWPEVM Evaluation Modules & Boards

Reference designs

Automotive eCall Power Supply Reference Design with Low Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM43603-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM43603-Q1

  Min   Max Range
Vin  V 3.5 to 36.0V
Vout  V 1.011 to 28V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C