Home Power management LED drivers RGB LED drivers

LM4970

ACTIVE

Audio synchronized color LED driver

Product details

Features I2C control, Synchronous rectification Operating temperature range (°C) -40 to 85 Rating Catalog
Features I2C control, Synchronous rectification Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (NHK) 14 12 mm² 4 x 3
  • Audio Synchronized Color LED Driver
  • User Defined LED Pattern, Color, and Intensity Capability
  • Programmable:
    •  LED Drive Current
    •  PWM Frequency
    •  High Pass Filter Frequency Select
    •  Audio Input Signal Gain
  • Eliminates External LED Current Limiting Resistors
  • I2C Compatible Interface
  • Ultra Low Shutdown Current

Key Specifications

  • LED Drive Current per Channel (VDD = 5V): 42mA (2X Setting)
  • Shutdown Current, VDD = 5V: 1.5μA (Typ)

All trademarks are the property of their respective owners.

  • Audio Synchronized Color LED Driver
  • User Defined LED Pattern, Color, and Intensity Capability
  • Programmable:
    •  LED Drive Current
    •  PWM Frequency
    •  High Pass Filter Frequency Select
    •  Audio Input Signal Gain
  • Eliminates External LED Current Limiting Resistors
  • I2C Compatible Interface
  • Ultra Low Shutdown Current

Key Specifications

  • LED Drive Current per Channel (VDD = 5V): 42mA (2X Setting)
  • Shutdown Current, VDD = 5V: 1.5μA (Typ)

All trademarks are the property of their respective owners.

The LM4970 is a LED driver with an audio synchronization mode that virtually eliminates the need for real time software processing for LED lighting effects. The LM4970 includes three individual PWM color LED drivers that provide up to 42mA of current drive for each PWM LED output.

The LM4970 features an audio synchronization mode where the audio input signal that is mixed in from three audio inputs is filtered into three frequency bands, with each frequency band assigned to a specific PWM LED driver.

The PWM LED drivers can also be directly programmed through an I2C compatible interface for applications where user defined LED pattern, color, and intensity programmability is a priority.

The LM4970 also features an audio input gain control which allows the user to increase the gain if the audio input signal does not create a bright enough effect on the LEDs. The LM4970 is a feature rich LED driver that is available in a space saving 14 pin non-pullback WSON package.

The LM4970 is a LED driver with an audio synchronization mode that virtually eliminates the need for real time software processing for LED lighting effects. The LM4970 includes three individual PWM color LED drivers that provide up to 42mA of current drive for each PWM LED output.

The LM4970 features an audio synchronization mode where the audio input signal that is mixed in from three audio inputs is filtered into three frequency bands, with each frequency band assigned to a specific PWM LED driver.

The PWM LED drivers can also be directly programmed through an I2C compatible interface for applications where user defined LED pattern, color, and intensity programmability is a priority.

The LM4970 also features an audio input gain control which allows the user to increase the gain if the audio input signal does not create a bright enough effect on the LEDs. The LM4970 is a feature rich LED driver that is available in a space saving 14 pin non-pullback WSON package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4970 Audio Synchronized Color LED Driver datasheet (Rev. D) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos