LM5026

ACTIVE

100-V active clamp current mode PWM controller with P or N-channel clamp FET and CS restart timer

Product details

Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Active-clamp forward Rating Catalog Features Current limiting, Dead time control, High-voltage startup, Leading edge blanking, Programmable max duty cycle, Programmable soft start, Supports NFET clamp, Supports PFET clamp, Synchronization pin Duty cycle (max) (%) 80
Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Active-clamp forward Rating Catalog Features Current limiting, Dead time control, High-voltage startup, Leading edge blanking, Programmable max duty cycle, Programmable soft start, Supports NFET clamp, Supports PFET clamp, Synchronization pin Duty cycle (max) (%) 80
TSSOP (PW) 16 32 mm² 5 x 6.4 WSON (NHQ) 16 25 mm² 5 x 5
  • Current-Mode Control
  • Internal 100-V Start-Up Bias Regulator
  • 3-A Compound Main Gate Driver
  • High Bandwidth Optocoupler Interface
  • Programmable Line Undervoltage Lockout (UVLO)
    With Adjustable Hysteresis
  • Versatile Dual Mode Overcurrent Protection With
    Hiccup Delay Timer
  • Programmable Overlap or Deadtime between the
    Main and Active Clamp Outputs
  • Programmable Maximum Duty Cycle Clamp
  • Programmable Soft-Start
  • Leading Edge Blanking
  • Resistor Programmed 1-MHz Capable Oscillator
  • Oscillator Sync I/O Capability
  • Precision 5-V Reference
  • Current-Mode Control
  • Internal 100-V Start-Up Bias Regulator
  • 3-A Compound Main Gate Driver
  • High Bandwidth Optocoupler Interface
  • Programmable Line Undervoltage Lockout (UVLO)
    With Adjustable Hysteresis
  • Versatile Dual Mode Overcurrent Protection With
    Hiccup Delay Timer
  • Programmable Overlap or Deadtime between the
    Main and Active Clamp Outputs
  • Programmable Maximum Duty Cycle Clamp
  • Programmable Soft-Start
  • Leading Edge Blanking
  • Resistor Programmed 1-MHz Capable Oscillator
  • Oscillator Sync I/O Capability
  • Precision 5-V Reference

The LM5026 PWM controller contains all of the features necessary to implement power converters utilizing the active clamp and reset technique with current-mode control. With the active clamp technique, higher efficiencies and greater power densities can be realized compared to conventional catch winding or RDC clamp and reset techniques. Two control outputs are provided, the main power switch control (OUT_A) and the active clamp switch control (OUT_B). The device can be configured to control either a P-Channel or N-Channel clamp switch. The main gate driver features a compound configuration, consisting of both MOS and Bipolar devices, providing superior gate drive characteristics. The LM5026 can be configured to operate with bias voltages over a wide input range of 8 V to 100 V. Additional features include programmable maximum duty cycle, line undervoltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable timeout delay, PWM slope compensation, soft-start, 1-MHz capable oscillator with synchronization input and output capability, precision reference, and thermal shutdown.

The LM5026 PWM controller contains all of the features necessary to implement power converters utilizing the active clamp and reset technique with current-mode control. With the active clamp technique, higher efficiencies and greater power densities can be realized compared to conventional catch winding or RDC clamp and reset techniques. Two control outputs are provided, the main power switch control (OUT_A) and the active clamp switch control (OUT_B). The device can be configured to control either a P-Channel or N-Channel clamp switch. The main gate driver features a compound configuration, consisting of both MOS and Bipolar devices, providing superior gate drive characteristics. The LM5026 can be configured to operate with bias voltages over a wide input range of 8 V to 100 V. Additional features include programmable maximum duty cycle, line undervoltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable timeout delay, PWM slope compensation, soft-start, 1-MHz capable oscillator with synchronization input and output capability, precision reference, and thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5025 ACTIVE 90V active clamp voltage mode PWM controller with P or N-channel clamp FET and 0.25V CS threshold Lower 1ku price
Same functionality with different pin-out to the compared device
UCC2897A ACTIVE 110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection 110-V input startup function and line OV

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM5026 Active Clamp Current Mode PWM Controller datasheet (Rev. E) PDF | HTML 30 Nov 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1387 LM5026 Evaluation Board (Rev. A) 06 May 2013
Application note Operation and Benefits of Active-Clamp Forward Power Converters 22 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5026EVAL — Active Clamp Current Mode PWM Controller

LM5026 Active Clamp Current Mode PWM Controller

User guide: PDF
Not available on TI.com
Simulation model

LM5026 Unencrypted PSpice Transient Model

SNVM015.ZIP (896 KB) - PSpice Model
Reference designs

PMP22075 — High efficiency 12-V, 5-A active clamp forward with 9-V to 60-V wide input range reference design

This forward-converter reference design is designed for an isolated 60-W, 12-V intermediate bus voltage rail. It operates in a wide-input range of 9 V to 60 V. The design features LM5026, a 100-V active clamp current mode PWM controller. A self-driven secondary rectifier with UCC27511 4-A and 8-A (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP11478 — 30W Active Clamp Forward Converter Reference Design

PMP11478 is an isolated active clamp forward converter accepts a voltage range of 24-36V and delivers a 12V output at 2.5A. This design uses the LM5026 active clamp current-mode controller. Output voltage regulation is maintained using an LMV431 shunt regulator and opto-coupler feedback. Schottky (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WSON (NHQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos