LM5033 100V Push-Pull Voltage Mode PWM Controller | TI.com

LM5033 (ACTIVE) 100V Push-Pull Voltage Mode PWM Controller

 

Description

The LM5033 high-voltage PWM controller contains all the features necessary to implement push-pull, half-bridge, and full-bridge topologies. Applications include closed-loop voltage mode converters with a highly regulated output voltage, or open-loop DC transformers such as an Intermediate bus converter (IBC) with an efficiency greater than 95%. Two alternating gate driver outputs with a specified deadtime are provided.

The LM5033 includes a start-up regulator that operates over a wide input range from 15 V to 100 V. Additional features include: precision voltage reference output, current limit detection, remote shutdown, soft start, sync capability, and thermal shutdown. This high-speed IC has total propagation delays less than 100 ns and a 1-MHz capable oscillator.

Features

  • Internal High-Voltage (100 V) Start-Up Regulator
  • Single Resistor Oscillator Setting
  • Synchronizable
  • Precision Reference Output
  • Adjustable Soft Start
  • Overcurrent Protection
  • Direct Optocoupler Interface
  • 1.5-A Peak Gate Drivers
  • Thermal Shutdown

Parametrics

Compare all products in PWM controllers & resonant controllers Email Download to Excel
Part number Order Topology Control method VCC (Min) (V) VCC (Max) (V) Frequency (Max) (kHz) UVLO thresholds on/off (V) Duty cycle (Max) (%) Gate drive (Typ) (A) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LM5033 Order now Full-Bridge
Half-Bridge
Push-Pull    
Voltage     9.6     15     1000         50     1.5     Multi-topology
Soft Start
Synchronization Pin    
Catalog     -40 to 125     VSSOP | 10
WSON | 10    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
See datasheet (WSON)    
LM5030 Order now Full-Bridge
Half-Bridge
Push-Pull    
Current     8     15     1000     7.6/~5.95     49     1.5     Current Limiting
Multi-topology
Programmable Slope Compensation
Soft Start
Synchronization Pin    
Catalog     -40 to 125     VSSOP | 10
WSON | 10    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
See datasheet (WSON)