LM5036
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Half-bridge PWM controller with integrated auxiliary bias supply and regulated pre-biased start-up

 

Models (2)

Title Category Type Date
LM5036 PSpice Transient Model PSpice Model ZIP 11 Feb 2019
LM5036 SIMPLIS Transient SIMPLIS Model ZIP 28 Mar 2018

Design kits & evaluation modules (1)

Name Part# Type
LM5036 Half Bridge DC-DC Converter Evaluation Module With Integrated Auxiliary Bias Supply LM5036EVM-294 Evaluation Modules & Boards

Reference designs

54-Vdc input, 12-V 4-A output half-bridge reference design

This 12-V, 42-A output half-bridge reference design is for bus converters in wired networking campus and branch switches. The design features high efficiency and various fault protections (over-current, short-circuit). The guide provides a efficiency comparison using 3kVrms basic and functional (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

LM5036 Design Calculator (Rev. A)  (ZIP 418 KB )    03 Apr 2019  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5036 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5036

  Min   Max Range
Vin  V 18.0 to 100.0V
Vout  V 1.2 to 95V
Iout  A ≤ 310A
Ambient Temp  °C -40 to 125°C