Home Power management Power over Ethernet (PoE) ICs Powered devices

LM5072

ACTIVE

Class 4 non-standard PoE PD with flyback DC-DC controller & 12V-57V adapter priority

Product details

Vin (min) (V) 9 Vin (max) (V) 70 PoE current limit (min) (mA) 800 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 700 PoE standards supported 802.3at Type 1 (802.3af) PD power level 25W DC/DC control PD and DC/DC Fault response Thermal Cycling Features Error amplifier, Primary-side adapter priority, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
Vin (min) (V) 9 Vin (max) (V) 70 PoE current limit (min) (mA) 800 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 700 PoE standards supported 802.3at Type 1 (802.3af) PD power level 25W DC/DC control PD and DC/DC Fault response Thermal Cycling Features Error amplifier, Primary-side adapter priority, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • PD Interface
    • Fully Compliant IEEE 802.3af PD Interface
    • Versatile Auxiliary Power Options
    • 9V Minimum Auxiliary Power Operating Range
    • 100V Maximum Input Voltage Rating
    • Programmable DC Current Limit Up To 800mA
    • 100V, 0.7Ω Hot Swap MOSFET
    • Integrated PD Signature Resistor
    • Integrated PoE Input UVLO
    • Programmable Inrush Current Limit
    • PD Classification Capability
    • Power Good Indicator
    • Thermal Shutdown Protection
  • PWM Controller
    • Current Mode PWM Controller
    • 100V Start-Up Regulator
    • Error Amplifier with 2% Voltage Reference
    • Supports Isolated and Non-Isolated Applications
    • Programmable Oscillator Frequency
    • Programmable Soft-Start
    • 800 mA Peak Gate Driver
    • 80% Maximum Duty Cycle with Built-in Slope Compensation (-80 Device)
    • 50% Maximum Duty Cycle, No Slope Compensation (-50 Device)

Package

  • TSSOP-16 EP (Exposed Pad)

All trademarks are the property of their respective owners.

  • PD Interface
    • Fully Compliant IEEE 802.3af PD Interface
    • Versatile Auxiliary Power Options
    • 9V Minimum Auxiliary Power Operating Range
    • 100V Maximum Input Voltage Rating
    • Programmable DC Current Limit Up To 800mA
    • 100V, 0.7Ω Hot Swap MOSFET
    • Integrated PD Signature Resistor
    • Integrated PoE Input UVLO
    • Programmable Inrush Current Limit
    • PD Classification Capability
    • Power Good Indicator
    • Thermal Shutdown Protection
  • PWM Controller
    • Current Mode PWM Controller
    • 100V Start-Up Regulator
    • Error Amplifier with 2% Voltage Reference
    • Supports Isolated and Non-Isolated Applications
    • Programmable Oscillator Frequency
    • Programmable Soft-Start
    • 800 mA Peak Gate Driver
    • 80% Maximum Duty Cycle with Built-in Slope Compensation (-80 Device)
    • 50% Maximum Duty Cycle, No Slope Compensation (-50 Device)

Package

  • TSSOP-16 EP (Exposed Pad)

All trademarks are the property of their respective owners.

The LM5072 Powered Device (PD) interface and Pulse-Width-Modulation (PWM) controller provides a complete power solution, fully compliant to IEEE 802.3af, for the PD connecting into Power over Ethernet (PoE) networks. This controller integrates all functions necessary to implement both a PD powered interface and DC-DC converter with a minimum number of external components. The LM5072 provides the flexibility for the PD to also accept power from auxiliary sources such as AC adapters in a variety of configurations. The low RDS(ON) PD interface hot swap MOSFET and programmable DC current limit extend the range of LM5072 applications up to twice the power level of 802.3af compliant PD devices. The 100V maximum voltage rating simplifies selection of the transient voltage suppressor that protects the PD from network transients. The LM5072 includes an easy-to-use PWM controller that facilitates the various single-ended power supply topologies including the flyback, forward and buck. The PWM control scheme is based on peak current mode control, which provides inherent advantages including line feed-forward, cycle-by-cycle current limit, and simplified feedback loop compensation. Two versions of the LM5072 provide either an 80% maximum duty cycle (-80 suffix), or a 50% maximum duty cycle (-50 suffix).

The LM5072 Powered Device (PD) interface and Pulse-Width-Modulation (PWM) controller provides a complete power solution, fully compliant to IEEE 802.3af, for the PD connecting into Power over Ethernet (PoE) networks. This controller integrates all functions necessary to implement both a PD powered interface and DC-DC converter with a minimum number of external components. The LM5072 provides the flexibility for the PD to also accept power from auxiliary sources such as AC adapters in a variety of configurations. The low RDS(ON) PD interface hot swap MOSFET and programmable DC current limit extend the range of LM5072 applications up to twice the power level of 802.3af compliant PD devices. The 100V maximum voltage rating simplifies selection of the transient voltage suppressor that protects the PD from network transients. The LM5072 includes an easy-to-use PWM controller that facilitates the various single-ended power supply topologies including the flyback, forward and buck. The PWM control scheme is based on peak current mode control, which provides inherent advantages including line feed-forward, cycle-by-cycle current limit, and simplified feedback loop compensation. Two versions of the LM5072 provide either an 80% maximum duty cycle (-80 suffix), or a 50% maximum duty cycle (-50 suffix).

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS23751 ACTIVE IEEE 802.3at PoE interface with flyback DC-DC controller This product integrates the PD & PWM controller and is fully compliant to the IEEE 802.3at standard.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM5072 Integrated 100V Pwr Over Ethernet PD Interface & PWM Cntrl w/Aux Support datasheet (Rev. D) 29 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos