LM5112 Tiny 7A MOSFET Gate Driver | TI.com

LM5112 (ACTIVE) Tiny 7A MOSFET Gate Driver

 

Recommended alternative parts

  • LM5110  -  Dual 5A Compound Gate Driver With Negative Output Voltage Capability
  • LM5112-Q1  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • LM5111  -  Dual 5A Low Side Compound Gate Driver

Description

The LM5112 device MOSFET gate driver provides high peak gate drive current in the tiny 6-pin WSON package (SOT-23 equivalent footprint) or an 8-pin exposed-pad MSOP package with improved power dissipation required for high frequency operation. The compound output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 7 A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Undervoltage lockout protection is provided to prevent damage to the MOSFET due to insufficient gate turnon voltage. The LM5112 device provides both inverting and non-inverting inputs to satisfy requirements for inverting and non-inverting gate drive with a single device type.

Features

  • LM5112-Q1 is Qualified for Automotive Applications
  • AEC-Q100 Grade 1 Qualified
  • Manufactured on an Automotive Grade Flow
  • Compound CMOS and Bipolar Outputs Reduce Output Current Variation
  • 7-A Sink and 3-A Source Current
  • Fast Propagation Times: 25 ns (Typical)
  • Fast Rise and Fall Times: 14 ns or 12 ns
    Rise or Fall With 2-nF Load
  • Inverting and Non-Inverting Inputs Provide Either Configuration With a Single Device
  • Supply Rail Undervoltage Lockout Protection
  • Dedicated Input Ground (IN_REF) for
    Split Supply or Single Supply Operation
  • Power Enhanced 6-Pin WSON Package
    (3 mm × 3 mm) or Thermally Enhanced
    MSOP-PowerPAD Package
  • Output Swings From VCC to VEE Which Are Negative Relative to Input Ground

Parametrics

Compare all products in Low-side drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Input threshold Channel input logic Input negative voltage (V) Features Rating Operating temperature range (C) Package Group
LM5112 Order now 1     MOSFET     7     3.5     14     14     12     25     TTL     Inverting
Non-Inverting    
0     Negative Output Voltage Capability     Catalog     -40 to 125     MSOP-PowerPAD | 8
WSON | 6    
LM5110 Order now 2     MOSFET     5     3.5     14     14     12     25     TTL     Inverting
Non-Inverting
Combination    
0     Negative Output Voltage Capability     Catalog     -40 to 125     SOIC | 8
WSON | 10    
LM5111 Order now 2     MOSFET     5     3.5     14     14     12     25     TTL     Inverting
Non-Inverting
Combination    
0     UVLO Configured to Drive PFET through OUT_A     Catalog     -40 to 125     MSOP-PowerPAD | 8
SOIC | 8    
LM5112-Q1 Order now 1     MOSFET     7     3.5     14     14     12     25     TTL     Inverting
Non-Inverting    
0     Negative Output Voltage Capability     Automotive     -40 to 125     WSON | 6    
SM74101 Samples not available 1     MOSFET     7     3.5     14     14     12     25     TTL     Inverting
Non-Inverting    
0     Negative Output Voltage Capability     Catalog     -40 to 125     WSON | 6