LM5176-Q1

ACTIVE

55-V wide VIN synchronous 4-switch buck-boost controller, AEC-Q100 qualified

Product details

Vin (min) (V) 4.2 Vin (max) (V) 55 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 2000 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Vin (min) (V) 4.2 Vin (max) (V) 55 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 2000 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: -40°C to 125°C TA
  • Functional Safety-Capable
  • Single inductor buck-boost controller for step-up/step-down DC/DC conversion
  • Wide VIN: 4.2 V (2.5 V with bias) to 55 V (60 V maximum)
  • Flexible VOUT: 0.8 V to 55 V
  • VOUT short protection
  • High efficiency buck-boost transition
  • Adjustable switching frequency
  • Optional frequency sync and dithering
  • Integrated 2-A MOSFET gate drivers
  • Cycle-by-cycle current limit and optional hiccup
  • Optional input or output average current limiting
  • Programmable input UVLO and soft-start
  • Power good and output overvoltage protection
  • Available in HTSSOP-28 package
  • Create a custom design using the LM5176-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: -40°C to 125°C TA
  • Functional Safety-Capable
  • Single inductor buck-boost controller for step-up/step-down DC/DC conversion
  • Wide VIN: 4.2 V (2.5 V with bias) to 55 V (60 V maximum)
  • Flexible VOUT: 0.8 V to 55 V
  • VOUT short protection
  • High efficiency buck-boost transition
  • Adjustable switching frequency
  • Optional frequency sync and dithering
  • Integrated 2-A MOSFET gate drivers
  • Cycle-by-cycle current limit and optional hiccup
  • Optional input or output average current limiting
  • Programmable input UVLO and soft-start
  • Power good and output overvoltage protection
  • Available in HTSSOP-28 package
  • Create a custom design using the LM5176-Q1 with the WEBENCH Power Designer

The LM5176-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5176-Q1 operates over a wide input voltage range of 4.2 V to 55 V (60 V absolute maximum) to support a variety of applications.

The LM5176-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5176-Q1 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

The LM5176-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5176-Q1 operates over a wide input voltage range of 4.2 V to 55 V (60 V absolute maximum) to support a variety of applications.

The LM5176-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5176-Q1 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM5176-Q1 55-V Wide VIN Synchronous 4-Switch Buck-Boost Controller datasheet (Rev. B) PDF | HTML 13 Aug 2021
Application note Bidirectional TEC Driver Design for 40-W TEC PDF | HTML 02 Jun 2023
Functional safety information LM5176 and LM5176-Q1 Functional Safety, FIT Rate, Failure FMD 22 May 2020
Application note LM5176 Power Sharing Between Two Parallel, Four-Switch Buck-Boost Converters 16 Jul 2018
White paper An overview of radiated EMI specifications for power supplies 05 Jun 2018
White paper An overview of conducted EMI specifications for power supplies 01 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5176EVM-HP — LM5176 Wide-VIN Buck-Boost Controller Evaluation Module

The LM5176EVM-HP demonstrates a flexible high power buck-boost design using the LM5176 wide-vin buck-boost controller. The evaluation module is configured to operate from an input voltage range of 6V-36V and to provide a regulated 12-V output with up to 12A of load current.
User guide: PDF
Not available on TI.com
Simulation model

LM5176 PSpice Transient Model (Rev. B)

SNVMBA4B.ZIP (147 KB) - PSpice Model
Simulation model

LM5176 PSpice Transient Model (Rev. C)

SNVMBA4C.ZIP (120 KB) - PSpice Model
Calculation tool

SNVC208 LM5176 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM34936-Q1 Automotive, 30-V wide VIN synchronous 4-switch buck-boost controller LM5176 55V wide VIN synchronous 4-switch buck-boost controller LM5176-Q1 55-V wide VIN synchronous 4-switch buck-boost controller, AEC-Q100 qualified
Reference designs

PMP31052 — Automotive, four-switch, >300-W buck-boost reference design

This reference design is an automotive, four-switch, buck-boost converter circuit using the LM5176-Q1 controller IC. The power supply is able to step up and step down the input voltage. The design accepts an input voltage of 4.5 V to 27 V and provides a regulated output of 12 V that can deliver up (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos