LM61440

ACTIVE

3-V to 36-V, 4-A, low-noise synchronous step-down converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 7 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 7 Duty cycle (max) (%) 98
VQFN-HR (RJR) 14 14 mm² 4 x 3.5
  • Functional Safety-Capable
  • Optimized for ultra low EMI requirements
    • Hotrod™ package and parallel input path minimize switch node ringing
    • Parallel input path minimizes parasitic inductance
    • Adjustable SW node rise time
  • Designed for reliable and rugged applications
    • Supports 42-V transients
    • ±1% total output regulation accuracy
    • VOUT adjustable from 1 V to 95% of VIN
    • 0.3-V dropout with 3-A load (typical)
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
    • Low MOSFET ON resistance
      • RDS_ON_HS = 41 mΩ (typical)
      • RDS_ON_LS = 21 mΩ (typical)
    • External bias option for improved efficiency
  • Suitable for scalable power supplies
    • Pin compatible with:
  • Functional Safety-Capable
  • Optimized for ultra low EMI requirements
    • Hotrod™ package and parallel input path minimize switch node ringing
    • Parallel input path minimizes parasitic inductance
    • Adjustable SW node rise time
  • Designed for reliable and rugged applications
    • Supports 42-V transients
    • ±1% total output regulation accuracy
    • VOUT adjustable from 1 V to 95% of VIN
    • 0.3-V dropout with 3-A load (typical)
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
    • Low MOSFET ON resistance
      • RDS_ON_HS = 41 mΩ (typical)
      • RDS_ON_LS = 21 mΩ (typical)
    • External bias option for improved efficiency
  • Suitable for scalable power supplies
    • Pin compatible with:

The LM61440 is a high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The LM61440 implements soft recovery from dropout eliminating overshoot on the output.

The LM61440 is specifically designed for minimal EMI. The device incorporates adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be set or synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

Electrical characteristics are specified over a junction temperature range of –40°C to +150°C. Find additional resources in the Related Documentation.

The LM61440 is a high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The LM61440 implements soft recovery from dropout eliminating overshoot on the output.

The LM61440 is specifically designed for minimal EMI. The device incorporates adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be set or synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

Electrical characteristics are specified over a junction temperature range of –40°C to +150°C. Find additional resources in the Related Documentation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63603 ACTIVE High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module Save board space, simplify design, and speed up time to market with an integrated-inductor power module.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM61440 3-V to 36-V, 4-A, Low EMI Synchronous Step-Down Converter datasheet (Rev. C) PDF | HTML 22 Jun 2021
EVM User's guide LM61460-Q1 EVM User's Guide (Rev. D) PDF | HTML 30 Jul 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Functional safety information LM61x0 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 08 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM61460EVM — 36-V, low EMI 6-A, 5-V synchronous, 400-kHz, step-down converter evaluation module

The LM61460 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM61460 synchronous step-down converter.  The LM61460 provides exceptional efficiency, low IQ, and low EMI in small solution size.
User guide: PDF | HTML
Simulation model

LM61440AAN PSpice Transient Model

SNVMBY8.ZIP (142 KB) - PSpice Model
Simulation model

LM61440AAN-Q1 PSpice Transient Model

SNVMBZ0.ZIP (142 KB) - PSpice Model
Calculation tool

SNVR479 LM61460 Design Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM61440 3-V to 36-V, 4-A, low-noise synchronous step-down converter LM61460 3-V to 36-V, 6-A, Low-EMI synchronous step-down converter LM61460-Q1 Automotive 3-V to 36-V, 6-A, low-noise synchronous step-down converter
PCB layout

LM61460 EVM Design Files

SNVR478.ZIP (5000 KB)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJR) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos