LM62435-Q1

ACTIVE

Automotive 3-V to 36-V, 3.5-A, low EMI synchronous step-down converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM63635-Q1 ACTIVE 3.5-V to 32-V, 3.25-A step-down voltage converter with spread spectrum Available in wettable flank WSON package

Product details

Iout (max) (A) 3.5 Vin (min) (V) 3 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Rating Automotive Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000007
Iout (max) (A) 3.5 Vin (min) (V) 3 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Rating Automotive Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000007
VQFN-HR (RJR) 14 14 mm² 4 x 3.5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Optimized for ultra low EMI requirements
    • Hotrod™ package and parallel input path minimize switch node ringing
    • Spread spectrum reduces peak emissions
    • Adjustable SW node rise time
    • Pin selectable FPWM mode for constant frequency at light loads
  • Designed for automotive applications
    • Supports 42-V automotive load dump
    • ±1% total output regulation accuracy
    • VOUT adjustable from 1 V to 95% of VIN, with factory options for 5-V and 3.3-V fixed output voltage
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
    • External bias option for improved efficiency
  • Suitable for scalable power supplies
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Optimized for ultra low EMI requirements
    • Hotrod™ package and parallel input path minimize switch node ringing
    • Spread spectrum reduces peak emissions
    • Adjustable SW node rise time
    • Pin selectable FPWM mode for constant frequency at light loads
  • Designed for automotive applications
    • Supports 42-V automotive load dump
    • ±1% total output regulation accuracy
    • VOUT adjustable from 1 V to 95% of VIN, with factory options for 5-V and 3.3-V fixed output voltage
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
    • External bias option for improved efficiency
  • Suitable for scalable power supplies

The LM62435-Q1 is an automotive-focused, high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 3.5 A of output current is delivered over a wide input range of 3.0 V to 36 V; 42 V tolerance supports load dump for durations of 400ms. The LM62435-Q1 implements soft recovery from dropout eliminating overshoot on the output.

The LM62435-Q1 is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

The LM62435-Q1 is an automotive-focused, high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 3.5 A of output current is delivered over a wide input range of 3.0 V to 36 V; 42 V tolerance supports load dump for durations of 400ms. The LM62435-Q1 implements soft recovery from dropout eliminating overshoot on the output.

The LM62435-Q1 is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM62435-Q1 Automotive 3-V to 36-V, 3.5-A, Low EMI Synchronous Step-Down Converter datasheet (Rev. B) PDF | HTML 14 Jun 2021
Application note How to Migrate Between LM614xx and LM624xx Product Families PDF | HTML 01 Nov 2021
Functional safety information LM62435-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 02 Apr 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN-HR (RJR) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos