LM78M05
(ACTIVE) 3-Terminal Positive Voltage Regulators

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM78M05CDT ACTIVE -40 to 125 0.46 | 1ku TO-252 (NDP) | 3 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
LM78M05CDT/NOPB ACTIVE -40 to 125 0.46 | 1ku TO-252 (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM78M05CDTX ACTIVE -40 to 125 0.46 | 1ku TO-252 (NDP) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM78M05CDTX/NOPB ACTIVE -40 to 125 0.46 | 1ku TO-252 (NDP) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM78M05CH ACTIVE -40 to 125 5.31 | 1ku TO (NDT) | 3 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM78M05CH/NOPB ACTIVE -40 to 125 5.31 | 1ku TO (NDT) | 3 View 500 1K - 5K 1k quantity lead time: In stock
Not Available
LM78M05CT ACTIVE -40 to 125 0.52 | 1ku TO-220 (NDE) | 3 View 45 | TUBE 815 For lead times contact TI Authorized Distributor or local TI sales office
LM78M05CT/NOPB ACTIVE -40 to 125 0.52 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM341   3-Terminal Positive Voltage Regulators   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Direct Replacement  
LM3480   100 mA, SOT-23, Quasi Low-Dropout Linear Voltage Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Better Line/Load/Dropout Voltage  
LP38691   500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Dropout Voltage , Higher Reference Voltage Accuracy  
LP38691-Q1   500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Dropout Voltage , Higher Reference Voltage Accuracy  
LP38693   500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Dropout Voltage , Higher Reference Voltage Accuracy , Enable Pin  
LP38693-Q1   500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Dropout Voltage , Higher Reference Voltage Accuracy , Enable Pin  
LP3878-ADJ   Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App.   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Noise , Lower Dropout Voltage , Higher Reference Voltage Accuracy  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2016 17 Aug 2005

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Digital Power Supply Design Workshop In-Person   18 Jun 2013  -  20 Jun 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  


See More Training & Events
Click Here