LMC7660

ACTIVE

1.5-V to 10-V switched capacitor voltage converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LM2665 ACTIVE 1.8-V to 5.5-VIN switched capacitor voltage doubler Next generation with improved transition region performance.

Product details

Iout (max) (A) 0.05 Vin (min) (V) 1.5 Vin (max) (V) 10 Type Charge pump Switching frequency (min) (kHz) 10 Vout (min) (V) -1.5 Vout (max) (V) -10 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00012
Iout (max) (A) 0.05 Vin (min) (V) 1.5 Vin (max) (V) 10 Type Charge pump Switching frequency (min) (kHz) 10 Vout (min) (V) -1.5 Vout (max) (V) -10 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00012
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Operation Over Full Temperature and Voltage Range without an External Diode
  • Low Supply Current, 200 μA Max
  • Pin-for-pin Replacement for the 7660
  • Wide Operating Range 1.5V to 10V
  • 97% Voltage Conversion Efficiency
  • 95% Power Conversion Efficiency
  • Easy to Use, Only 2 External Components
  • Extended Temperature Range

All trademarks are the property of their respective owners.

  • Operation Over Full Temperature and Voltage Range without an External Diode
  • Low Supply Current, 200 μA Max
  • Pin-for-pin Replacement for the 7660
  • Wide Operating Range 1.5V to 10V
  • 97% Voltage Conversion Efficiency
  • 95% Power Conversion Efficiency
  • Easy to Use, Only 2 External Components
  • Extended Temperature Range

All trademarks are the property of their respective owners.

The LMC7660 is a CMOS voltage converter capable of converting a positive voltage in the range of +1.5V to +10V to the corresponding negative voltage of −1.5V to −10V. The LMC7660 is a pin-for-pin replacement for the industry-standard 7660. The converter features: operation over full temperature and voltage range without need for an external diode, low quiescent current, and high power efficiency.

The LMC7660 uses its built-in oscillator to switch 4 power MOS switches and charge two inexpensive electrolytic capacitors.

The LMC7660 is a CMOS voltage converter capable of converting a positive voltage in the range of +1.5V to +10V to the corresponding negative voltage of −1.5V to −10V. The LMC7660 is a pin-for-pin replacement for the industry-standard 7660. The converter features: operation over full temperature and voltage range without need for an external diode, low quiescent current, and high power efficiency.

The LMC7660 uses its built-in oscillator to switch 4 power MOS switches and charge two inexpensive electrolytic capacitors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM2664 ACTIVE 1.8-V to 5.5-VIN switched capacitor voltage inverter Delivers up to 200-mA load, operates at higher frequency, and has shutdown.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMC7660 Switched Capacitor Voltage Converter datasheet (Rev. C) 08 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos