LMR14020-Q1 Automotive 40V, 2A SIMPLE SWITCHER®, 2.2MHz Step-Down Regulator with 40uA IQ | TI.com

LMR14020-Q1 (ACTIVE)

Automotive 40V, 2A SIMPLE SWITCHER®, 2.2MHz Step-Down Regulator with 40uA IQ

 

Description

The LMR14020-Q1 is a 40 V, 2 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 3.5 A and 5 A options in pin-to-pin compatible packages, including LMR14030-Q1 and LMR14050-Q1. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14020-Q1 is available in an 8-pin HSOIC or 10-pin WSON package with exposed pad for low thermal resistance.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    - Device Temperature Grade 1: –40°C to 125°C
    Ambient Operating Temperature Range
    - Device HBM ESD Classification Level H1C
    - Device CDM ESD Classification Level C4A
  • 4 V to 40 V Input Range
  • 2 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 90 mΩ High-Side MOSFET
  • Minimum Switch-On Time: 75 ns
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Spread Spectrum Option for Reduced EMI
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • 1 µA Shutdown Current
  • External Soft-start
  • Thermal, Overvoltage and Short Protection

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR14020-Q1

  Min   Max Range
Vin  V 4.0 to 40.0V
Vout  V 0.75 to 38V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LMR14020-Q1 Order now 4     40     0.8     28     2     1     200     2500     0.04     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Spread Spectrum
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Automotive     SO PowerPAD | 8
WSON | 10    
Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
See datasheet (WSON)    
LM22677-Q1 Order now 4.5     42     1.285     37     5     1     200     1000     3.4     Enable
Frequency Synchronization
Over Current Protection    
Voltage Mode     90     -40 to 125     Automotive     TO-263 | 7     Converter     7TO-263: 142 mm2: 14.01 x 10.16 (TO-263 | 7)    
LM73605-Q1 Order now 3.5     36     1     34     5     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Wettable Flanks Package    
Current Mode     96     -40 to 125     Automotive     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LM73606-Q1 Order now 3.5     36     1     34     6     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package    
Current Mode     96     -40 to 125     Automotive     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LM76002-Q1 Order now 3.5     60     1     57     2.5     1     300     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good