LMR16010 SIMPLE SWITCHER 60V, 1A Step-Down Converter with 40uA Iq | TI.com

LMR16010 (ACTIVE)

SIMPLE SWITCHER 60V, 1A Step-Down Converter with 40uA Iq

 

Description

The LMR16010 is a 60 V, 1 A SIMPLE SWITCHER step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR16010 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.

Features

  • 4.3 V to 60 V Input Range
  • 1 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 155 mΩ High-Side MOSFET
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • Power-Good Flag
  • 1 µA Shutdown Current
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD Package

View more

Parametrics Compare all products in Buck converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
LMR16010 LM46000 LM46001 LM46002 LM5160 LM5166 LMR16006 LMR16020 LMR16030 LMR36006 LMR36015 TPS54060A TPS54160A
4.3     3.5     3.5     3.5     4.5     3     4     4.3     4.3     4.2     4.2     3.5     3.5    
60     60     60     60     65     65     60     60     60     60     60     60     60    
1     1     1     1     2     1.23     0.8     1     1     1     1     0.8     0.8    
50     28     28     28     60     65     55     50     50     57     57     58     58    
1     0.5     1     2     2     0.5     0.6     2     3     0.6     1.5     0.5     1.5    
1     1     1     1     1     1     1     1     1     1     1     1     1    
200     200     200     200     50     50     700     200     200     1000     400     100     100    
2500     2200     2200     2200     1000     600     2100     2500     2500     2100     1000     2500     2500    
0.04     0.024     0.024     0.027     2.3     0.01     0.028     0.04     0.04     0.023     0.023     0.116     0.116    
Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Tracking
UVLO Adjustable    
Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking    
Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable    
Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking    
Enable
Forced PWM
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
Adjustable Current Limit
Enable
Light Load Efficiency
Over Current Protection